Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-90/97, Reed Switch, Direct Mounting, Grommet, Parallel Cord

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 24VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJP, CDU.