Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-A54/A67-588, Reed Switch, Tie-rod Mounting, Grommet, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 100, 200VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS, CDLA, CE2, CNA, CDL1, CDS1, MDB, MDBB.

Configure your product

 
Model
Lead Wire Length