Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Angular Style, Compact - MHC2-6

  • Maximum gripping moment 0.038 Nm at 0.5 MPa
  • Opening angle from 30° to -10°
  • Double acting and single acting
  • Repeatability: ±0.02 mm
  • Max. operating frequency: 180 c.p.m.