Product selection
×

Go to details
Part number

My account

×

Product catalogue

5000 Series

5000 Series
  • Flow rate: up to 992 l/min.
  • Compact design with high flow.
  • Low power consumption (0.35W standard).
  • Coil rated voltage (DC): 24V.
  • Enclosure: IP67.

Categories

No results found that matches your search criteria