Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Productcatalogus

Cylinder with Lock - MWB

Ensure easy handling

  • Handle it easily: reduce installation & maintenance work – Lock can be manually operated plus the lock unit can be separated from the cylinder
  • Lock any actuator in your plant – Locking unit can be ordered separately
  • Rely on it – Locking force up to 6080 N
  • Lock up the quality in your process – High stopping accuracy.

And much more

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 2500 mm
  • Variety of mounting options
  • Separate construction of lock unit and cylinder
  • Lock unit with lock status indication available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magneet
Montage
Boringdiameter
Schroefdraad
Slaglengte
  []
Zuigerstangbalg
Buffer
Contrascharnier
Beugel zuigerstanguiteinde
Naderingsschakelaar
Aansluitdraad of voorbedrade connector
Aantal
Maatwerk