Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Productcatalogus

EX600

Increase the capabilities of your communications

  • Ensure communication at all times – DLR and MRP supported
  • Obtain greater flexibility – Availability of digital and analogue input/output units together with IO– Link communication
  • Enhance efficiency with easier maintenance – Self-diagnosis function and LED display. IO– Link communication for device parameters control
  • Reduce installation and wiring time – Joint type connection method plus SPEEDCON compatible connectors.

En veel meer

  • Protocols: IO-Link, EtherCAT®, EtherNet/IPTM, DeviceNetTM, CC-Link, PROFINET, PROFIBUS, Modbus/TCP, POWERLINK
  • Applicable valve series: JSY, new SY, VQC, S0700, SV
  • Up to 9 input / output / IO-Link units
  • Up to 1280 inputs / 1280 outputs
  • Up to IP67 enclosure.

  • The product EX600-SPN1/SPN2 is being discontinued and will be replaced by EX600-SPN3/SPN4 series.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen