Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-F7BA, Water Resistant 2 Colour Indication Style Solid State Switch, Rail Mounting, Grommet, In-line

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.