Login  |   Vælg land   |   Corporate Site

Tlf.: (45) 70 25 29 00
Fax: (45) 70 25 29 01

Produktvalg (0)
Produktvalg er ikke udfyldt
Søg Produkt
 Reference   Søgeord
› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side
Series C96/CP96: ISO Cylinders

Series C96/CP96 Unique combination of light weight and top mechanical specifications

Our new, improved C(P)96 cylinder is both ISO 15552 and CNOMO approved, and benefits from reduced weight and improved auto-switch mounting thanks to its unique design. Available in standard bore sizes from 32mm to 125mm, this new double acting cylinder takes standarisation to another level.

Great variety of made to order options as well as related products offer a big portfolio of options as standard products.

- Standard
- Non rotating Rod
- Smooth cylinder

Multiple made to order options to meet specific requirements

 For special enviroments:
•  Heat resistant cylinder (-10 to 150°C)
•  Cold resistance (-40 to 70°C)
•  With heavy duty scraper
•  Tie-rod, cushion valve and tie-rod nut made of stainless steel
•  Piston rod and rod end nut made of stainless steel
•  With coil scraper
•  Fluororubber seals
•  ATEX compliant cylinder

 For adjusting cylinder stroke:
•  Dual stroke cylinder / Double rod
•  Dual stroke cylinder / Single rod
 For additional mounting:
•  Change of guide rod end shape
•  Change of trunnion bracket position


With the most innovative range of related products to achieve the best performance


Maximum flexibility for auto-switch mounting


• CNOMO and circular grooves are set on all four sides.
• Auto-switches can slide in the round grooves with no need for accessories.

Perfect for use with our easy to set 2-colour indication solid state auto switch, Series D-M9W

CCCCC AAAAA GGGGG Air saving valve: Flow valve Air saving valve: Flow valve Dual speed controller Speed controller universal type Speed controller elbow type Auto-switch mounting bracket Foot Rod clevis Floating joint Rod end flange Piston rod ball joint Head end flange Male head end clevis with ball joint Female head end clevis Male head end clevis Angled head end clevis Male head end clevis Angled head end clevis with ball joint Foot Female head end clevis Auto-switch
  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger