Login  |   Vælg land   |   Corporate Site

Tlf.: (45) 70 25 29 00
Fax: (45) 70 25 29 01

Produktvalg (0)
Produktvalg er ikke udfyldt
Søg Produkt
 Reference   Søgeord
› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side
Cool, compact, thermo-chiller delivers high performance temperature control - Series HRS
  Suitable for a broad range of industry applications, this new addition to our expanding thermo-chiller range is ideal when installation space and ventilation flow is restricted.

Weighing from only 43 kilos(HRS012 to HRS024) and 69 Kg (HRS050) the HRS is designed to operate with circulating fluid temperatures between 5-40ºC and its PID control ensure smooth temperature changes and excellent stability of ±0.1ºC.

Available in both air cooled, or water cooled options and 4 cooling capacities up to 4700W, Series HRS is compatible for use with all the common single phase power supplies - AC100V, AC100 -115V and AC200-230V, and the worldwide support of a worldwide leader as SMC.

Space Saving
Installation close to a wall is possible on both sides

Temperature stability: ±0.1°C

Temperature range setting: 5 to 40°C

High-lift pump available as standard (for HRS050)
For applications with higher pressure drop

With earth leakage breaker

With automatic water supply function (when the circulating fluid needs to be replenished, for example in molding machines)

Applicable to DI water (deionized water) piping
  Convenient functions
- Timer operation function
- Low tank level detecting function
- Power failure auto-restart function
- Anti-freezing operation functionVariations
  Easy maintenance
- Tool-less maintenance of filter
  Self diagnosis function and check display
- 31 types of alarm codesEasy
  Communication function
- - Equipped with serial communication (RS232C, RS485) and contact I/Os (2 inputs and 3 outputs) as standard.
Operation Manuals Optional equipment manuals
Find easily the solution your application needs among SMC complete temperature controllers range:

Our SMC specialist recommends it for:
Laser Machining
UV Curling Device
Electronic Microscope
Digital X-ray Instrument
Laser Marker
Ultrasonic Wave Inspection Machine
Packaging Line
Cooling of Die
Temperature control of Paint
Cooling of Vacuum Pumps
Concentrating Equipment
Reagent Cooling Equipment

  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger