SMC’s ZH Series is smaller in size and offers greater functionality.
SMC has refreshed its ZH body ported type vacuum ejector so that it is more compact,
lightweight and easy to mount. It also has an improved maximum suction flow rate,
improving its overall effectiveness and functionality.
SMC, the worldwide leading expert in pneumatics, has updated its ZH Series vacuum
ejector so that it is more compact in design, adaptable and can be used for a
wider number of applications.
Offering an improved maximum suction flow rate, the enhanced ZH is smaller and
up to 74% lighter than the original series, delivering space savings and fewer
inert moments when mounted in mobile applications, such as robot arms. It also
comes with four mounting options – direct, standard bracket, L-bracket and
DIN rail – giving customers greater choice and flexibility.
These modifications make the ZH suitable for a range of applications such as packaging,
palletising, material handling, automatic assembly, automatic transport or pick
and place in the semi-conductor, electrical, automobile, food and medical industries.
A spokesperson from SMC said: “We are always striving to offer the very
best solutions for our customers and the ZH is no exception. This latest design
gives customers working in manufacturing and assembly equipment several enhancements
including greater suction capacity and adaptability for different conditions,
by offering a combined one-touch and screw-in connection.”
Additional features include optional silencer and standard brackets as well as
different coloured release buttons for metric or inch types, making the product
easy to identify.
For more information on the ZH Series, visit the SMC new product page: www.smc.eu
ENDS |