If this message is not displaying properly, please view the online version.
May 2015
 
    

Liberté, Égalité, Fraternité ... and the metre.

Dear Reader.

During the French Revolution. as the mob rose up against absolutism, feudalism and class privileges, the French Academy of Science took up an old dream: to define a standard unit of length. They defined a metre as one ten-millionth of the distance from the equator to the North Pole along a meridian through Paris.

For us to get an idea of how necessary this was, before the Revolution, France used 250,000 units of measurement: for example, land could be measured by the time spent by a man in harvesting it. So, there can be no discussion about its necessity, maybe only about the timing.

However, while the French gallows was packed with visitors, some of them notorious, such as Louis XVI, Marie Antoinette or Robespierre himself, 2 astronomers, Méchain and Delambre were sent off on a 6-year journey. Their objective was to measure the meridian from Dunkirk to Barcelona.

On April 1795, after an arduous job and a little data manipulation credited to Méchain, the metric system was adopted, and its agreed length literally carved in an iron bar. But this definition was inaccurate and very impractical. In 1983 it was definitively guillotined by the Geneva Conference on Weights and Measures which finally defined the metre as the distance light travels in a vacuum in 1/299,792,458th of a second.

So thanks to the French revolution and despite Napoleon (who banned it for a while), we can present you this month with our latest chiller, complying with standard mounting dimensions. Welcome to the May edition of e-Matters.

The European Marketing Centre
SMC Corporation

     
 
  Innovations at a glance
 

Series HECR - Thermo chiller / Peltier type / Rack mount type

Great temperature stability for standard mounting

     Our newest peltier type chiller has been conceived to fulfil market demand for a chiller complying with standard mounting dimensions while providing great temperature stability.
The air-cooled Series HECR is available in 2 sizes, each one capable of both cooling and heating: 200 W & 600W and 1 kW & 2kW respectively.

  How Series HECR will improve things for You.

  • By saving space and installation time for you - you can mount
    multiple equipment units together in a rack.
  • By optimising your process quality and maximising your machine
    performance through great temperature stability.
  • By reducing the noise - ideal for quiet working environments.
  • By keeping you informed thanks to its self-diagnosis functions
    (14 alarms).


For all Series HECR information, please click here >>>>
       

   Main Technical Features:

  • Mountable in a 19-inch rack.
  • Excellent temperature stability ± 0.01 to
    0.03 °C.
  • Set temperature range: 10 to 60 °C.
  • Low noise level: 49 dB for HECR002 and 54
    dB for HECR010.
  • 14 alarms: Several types of alarm codes
    and conditions can be displayed.
  • Simple operation in only 3 steps.

 
 
  More innovations this month
 
 

Series ZH-X267 Stainless Steel Vacuum Ejector

Totally resistant to corrosion

  • Great durability due to its all stainless steel construction (SCS13: equivalent to
    stainless steel 304) and the fact that sealant is not required.
  • Ideal for wet environments thanks to its materials, as well as for hygienic
    environments as it is grease-free.
  • Nozzle diameters: Ø 0.5, Ø 0.7 and o 1.0 mm
  • Maximum operating temperature: 260 °C
  • Vacuum pressure: -88 kPa and -48 kPa

For all Series ZH-X267 information, click here >>>>

 

Series TU, TUS & TUZ - Flat Tubing

Multiple lines, multiple colours, single easy identification

  • 3 different models to choose from: Polyurethane (Series TU), Soft Polyurethane
   
(Series TUS) and Wear Resistant Poyurethane (Series TUZ).
  • Tubing O.D.: Ø 4 to Ø 12 mm (Series TU from Ø 2 mm).
  • Tubing length: 1 to 100 m (Series TUS up to 20 m).
  • Number of cores: 2 to 6.
  • Up to 8 colours: black, white, red, blue, yellow and green among others.
    (Series TUZ up to 6).

For all Flat Tubing information, please click here >>>>
   
  SMC is Close to You
 
Laser World of Photonics

SMC - providers of efficient industry solutions

If this June you are planning on visiting Laser World of Photonics, the International Trade Fair for the Laser and Photonics industry, you will find us there. From the 22nd to the 25th of June, SMC will be one of the over 1,000 exhibitors that will show their support for optical technologies.

If you pay us a visit at Hall B3, stand 350, you will see with your own eyes this month´s launch: HECR. Or you can join our hospitality event to be held on June the 24th from 5pm, to enjoy a refreshing cold drink, a snack and our company.

Also on the 24th, from 14:20 to 14:40, we will participate in the Open Forum in Hall A3 with the presentation: "SMC Temperature Control - whether warm or cool, always precisely tempered" (in the German language).








Your contact details have been gathered through the CADENAS Web Site, through SMC´s Digital Catalogue page and by e-matters voluntary subscription. All your gathered personal data are a part of database property of SMC's European Marketing Centre and we guarantee a lawful use of the same.

SMC does not share, rent, sell, or otherwise disclose your personal data to third parties under any circumstances.

In compliance with the Directive 95/46/EC of the European Parliament you will able at any moment of exercising your rights of access, rectification, cancellation or opposition acknowledge in the mentioned law by contacting SMC on emcmarketing@smc.smces.es

SMC - European Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es