If this message is not displaying properly, please view the online version.
June 2016
 
   
    

Dear Reader.
On the 5th of June each year World Environment Day is celebrated. The UN has created this day to stimulate interest and create awareness to promote the improvement of the Earth’s environment.


Therefore, June is the best month to present our New and improved VEX3 Valve to you. Why is that? Because its main benefit is the energy savings it brings. The new VEX3E has been designed from the very early stages to consume as little energy as possible. Obviously, less energy consumption means lower associated costs, and therefore savings in the end-of-the-month bills; which makes it an even a more attractive solution, doesn’t it?


Let’s celebrate World Environment Day and the beginning of the summer together.

Welcome to the June edition of the e-Matters
The e-matters Team

       


  Innovations at a glance

Series New VEX3 - 3 Port 3 Position Valve

Entirely designed to consume less

       
  • It brings cost savings: reduced power consumption (as little as 1 W)
  • It makes intermediate stopping of cylinders up to Ø 125 possible
  • It delivers great flexibility: 3 manual override options added to the existing non-locking push type. Locking slotted, push-turn locking slotted and push-turn locking lever type.

  For all New VEX3 Series Information, please click here >>>>
        The new VEX3 is the ideal solution for the easy design of a terminal deceleration and intermediate speed change circuit. The simple system configuration permits a sharp response. The large capacity system configuration without connection loss allows the use of smaller valves and piping.




 

  More innovations this month

     

Series CKZM16 - Micro Clamp Cylinder
Your mini but strong clamping solution

  • 2 types available: Base type (-X2800) and Tandem (-X2900)
  • Its compact dimensions and light weight provide space savings and ease of handling
  • Nonetheless, it still offers reliability as per its high clamping and holding force.
CKZM16 is the ideal solution for clamping edges of panels which do not require a long arm or for gripper handling of workpieces.


 For all Series CKZM16 Information, please
 click here >>>>
           

Series New SY3000/5000 Extension - 5 Port Solenoid Valve-Vacuum Release Valve with Restrictor
The most versatile all purpose valve

  • Get cost and air & space savings as it allows you to control both vacuum suction and release with a single valve unit
  • Achieve safety improvement as it prevents the workpiece from blowing-off
  • It still provides you with overall versatility - mountable in the same manifold with standard valves; it only requires an individual EXH spacer.
This extension of the New SY3000/5000 Extension is ideal for handling light workpieces in order to carefully place them in the proper place by gradually breaking the vacuum; or in those applications where the vacuum needs to be released gradually so that the workpiece is not expelled abruptly.


 For all Series New SY300/5000 Extension Information, please
 click here >>>>







Your contact details have been gathered through the CADENAS Web Site, through SMC´s Digital Catalogue page and by e-matters voluntary subscription. All your gathered personal data are a part of database property of SMC's European Marketing Centre and we guarantee a lawful use of the same.

SMC does not share, rent, sell, or otherwise disclose your personal data to third parties under any circumstances.

In compliance with the Directive 95/46/EC of the European Parliament you will able at any moment of exercising your rights of access, rectification, cancellation or opposition acknowledge in the mentioned law by contacting SMC on emcmarketing@smc.smces.es

SMC - European Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es