If this message is not displaying properly, please view the online version.
October 2016

Dear Reader.
“Prevention is better than cure”. We all know this saying, and its intrinsic truth. However, sometimes prevention involves such a hassle that the “stand-by button” is activated.

This month we present a hassle-free solution for prevention. For those of you who need vacuum filtering of dust and water, you now have a single product for that job. Or even if you need to filter “only” dust, the AFJ series will make things easier, with a number of features which make it the most complete vacuum filtering solution available. Lastly, troubles will be a thing of the past as the AFJ Series is also easy to maintain.

Because we like hassle-free, efficient solutions just as much as you do.

Welcome to the October edition of the e-Matters
The e-matters Team


  Innovations at a glance

Series AFJ - Vacuum Filter

Inclusive solution for trouble-free vacuum

  • Profit from an optimized solution in vacuum filtering - select from only dust removal with a large flow type, or from dust and water droplet removal in a single unit.
  • Allows you to use it easily and with minimum maintenance - Total visibility from any angle, plus no need for tools to replace the reusable filter elements.
  • Lengthens the life of your vacuum adsorption systems - High filtration rates (5, 40 or 80 µm).
 For all Series AFJ Information, please click here >>>>
        Series AFJ is the ideal solution for any application with an adsorption transfer system by ejector or vacuum pump. For example, vacuum line adsorption pad to transfer cardboard boxes.


  More innovations this month


Series MHM-X6400 - Magnet Gripper
Specifically devised for handling uneven steel pieces

  • Handle with reliability and safety - Holding force up to 120 N plus it guarantees grasping of the workpiece even when the air is shut off.
  • Increase your productivity - reduce your cycle times with its residual holding force of 0.3 N or less.
  • Great usage flexibility - holding force can be adjusted by simply changing the bumper type.
MHM-X6400 is the ideal solution for applications where vacuum pads cannot be used. This would be especially appropriate for the handling of workpieces with holes or with uneven surfaces.

 For all Series MHM-X6400 Information, please click here >>>>


Series HECR Extension - Thermo chiller / Peltier type / Rack mount type
Great temperature stability for standard mounting

  • Adapts better to your requirements - 2 new cooling capacities added: 400 W and 510 W.
  • Saves you space and installation time - you can mount multiple equipment units together in a rack.
  • Optimizes your process quality and maximizes your machine performance through great temperature stability.
HECR is the ideal solution for any application that requires constant temperature supply of a fluid. More specifically, examples include the cooling of laser equipment or X-ray instruments and UV lamp temperature control.

 For all Series HECR Information click here >>>>
  SMC will be close to you at

Remember our autumn fairs.

Medica & Compamed 2016
Hall 3 / Stand 3B52;
Hall 8b / Stand 8b/H04 (Compamed),
14th-17th of Nov.
We generate solutions

For more info on MEDICA & COMPAMED 2016, please click here >>>>

Valve World 2016
Hall 5 / Stand 5E05,
29th Nov. -1st of Dec.
Your Solution(s) - optimally controlled


Your contact details have been gathered through the CADENAS Web Site, through SMC´s Digital Catalogue page and by e-matters voluntary subscription. All your gathered personal data are a part of database property of SMC's European Marketing Centre and we guarantee a lawful use of the same.

SMC does not share, rent, sell, or otherwise disclose your personal data to third parties under any circumstances.

In compliance with the Directive 95/46/EC of the European Parliament you will able at any moment of exercising your rights of access, rectification, cancellation or opposition acknowledge in the mentioned law by contacting SMC on emcmarketing@smc.smces.es

SMC - European Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain