Login  |   Velg land   |   Corporate Site
   

SMC PNEUMATICS NORWAY A/S
Phone: (47) 67 12 90 20
Fax: (47) 67 12 90 21
post@smc-norge.no

Product selection (0)
Part Number
The Product Selection is empty
 
 
Søk Produkt
 Referanse   Søkeord
› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt
  Finn oss
  Vurder denne siden
  Send denne siden
  Print denne siden
SMC Videos
     
Serie CE - Cylinder with integrated measurement system
  

- Fordeler og Egenskaper
- Applikasjonseksempel

Fordeler og Egenskaper    
      
Movement and measurement in one unit
More compact in comparison with similar systems
Less mounting problems since the measuring system is built-in
Till 31 binary outputs and serial interface communication using the CEU5 multi counter
Measurement possible on the whole stroke range
Precision high enough to cover a high percentage of measuring tasks
 
 
2 versions: CE1 with 0,1mm resolution and CEP1 high precision with 0,01mm resolution
Bore sizes 12,20,32,40,50,63 (CE1), 12,20 (CEP1)
Standard strokes: 25 to 600 mm depending on the bore size (CE1) 25,50,75,100 (CEP1)
IP67 enclosure
CE marked as standard




Applikasjonseksempel
   
      
Parts inspection
Length/breadth discrimination
Detection of lifter position
Discrimination of direction
Inspection of machined holes
Measurement of dimensions
 
 
 
   
 
  Mobile site  |   Site Map  |   Copyright 2016  |   Disclaimer/Privacy Policy