Inloggning  |   Välj land   |   Corporate Site
   

SMC PNEUMATICS SWEDEN AB
Telefon: (46) 08-603 12 00
Fax: (46) 08-603 12 90
E-post: order@smc.nu

Product Selection (0)
Artikelnummer
The Product Selection is empty
 
 
Produktsökning
 Art.benämn.   Nyckelord
› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Kontakta oss
  Hitta oss
  Betygsätt den här sidan.
  Skicka den här sidan
  Skriv ut denna sida
SMC Videos
     
Serie CE - Cylinder with integrated measurement system
  

- Fördelar & Egenskaper
- Applikationsexempel

Fördelar & Egenskaper    
      
Movement and measurement in one unit
More compact in comparison with similar systems
Less mounting problems since the measuring system is built-in
Till 31 binary outputs and serial interface communication using the CEU5 multi counter
Measurement possible on the whole stroke range
Precision high enough to cover a high percentage of measuring tasks
 
 
2 versions: CE1 with 0,1mm resolution and CEP1 high precision with 0,01mm resolution
Bore sizes 12,20,32,40,50,63 (CE1), 12,20 (CEP1)
Standard strokes: 25 to 600 mm depending on the bore size (CE1) 25,50,75,100 (CEP1)
IP67 enclosure
CE marked as standard




Applikationsexempel
   
      
Parts inspection
Length/breadth discrimination
Detection of lifter position
Discrimination of direction
Inspection of machined holes
Measurement of dimensions
 
 
 
   
 
  Mobile site  |   Site Map  |   Copyright 2016  |   Dataskydd