› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side
SMC-videoer
     
Serie LEF - Slider type electric actuator

- Fordele og egenskaber
- Anvendelse

Fordele og egenskaber    
      
Easy setting
Compact
Wide range:
2 Driving Methods:
"Ball Screw Drive – for repeatable accurate positioning, Belt Drive – For long stroke, high speed and light load transfer"
2 Motor Types:
"Step Motor – Ideal to transfer high load at low speed, Servo Motor – Stable at high speed and silent operations"
Easy mounting
 
Maximum stroke: 2000 mm
High position repeatability: ±0.02 mm
Maximum speed up to 2000 mm/s
Maximum load up to 60 kg




Anvendelse
   
      
Smooth transportation
Speed control
Long stroke
 
 
 
 
   
   
 
  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger