› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side
SMC-videoer
     
Serie LES - Slide table electric actuator

- Fordele og egenskaber
- Anvendelse

Fordele og egenskaber    
      
Easy setting
Compact
Environmental resistant (IP 54 equivalent)
Reduced cycle time
 
   
Maximum acceleration and deceleration: 5,000 mm/s2
High position repeatability: ±0.05 mm
Maximum pushing force: 180 N




Anvendelse





Accurate pushing
Controlled speed
Resistance detection
High pushing force
Anvendelse
   
      
Accurate pitch feed
Quick cycle
Position control
Force control
Smooth transfer
 
   
 
  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger