New product news

  Accurate and stepless control under pressure with the new SMC ITVH
 
 

SMC has hit the target with its new ITVH electro-pneumatic regulator which responds to market demands for accurate and stepless high pressure control applications such as proof pressure testing or leak testers. Complementing SMCís existing ITV Series, including the new, recently launched ITVX series which can assist gases by managing high pressure processes such as oxy-fuel welding or cutting, the new ITVH has been designed to perform under high pressure conditions and works either for air blowing or containment. It is able to control supply pressures reaching 3.0MPa and set pressure ranges up to 2.0MPa. Although the ITVH can handle high pressure it also operates extremely efficiently, consuming no more than 3W. Itís compact and lightweight too, at just 122 mm high and 62 mm across, weighing in at just 630 g (without cables and brackets). SMC is the world-leading expert in pneumatics and offers over 12,000 basic products with over 700,000 variations. The company has a diverse customer base covering all automation industries. For more information, please visit SMCís New Product Section at www.smc.eu.

 
  May 2015