CP96
CP96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper. New types added: Standard for double rod, Non-rotating rod for double and single rod. Rod boot option added for the standard type. Integrated function of the air cushion and the bumper. Bore sizes (mm): 32 ~ 125. Strokes up to 2000 mm. Weight reduced by up to 15% thanks to the new the design of the cover and the piston. Many made to order available.
CP96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating... Learn more
C96
C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper. New types added: Standard for double rod, Non-rotating rod for double and single rod and Smooth cylinder for single rod. Rod boot option added for the standard type. Integrated function of the air cushion and the bumper. Bore sizes (mm): 32 ~ 125. Strokes up to 2000 mm. Weight reduced by up to 17% thanks to the new the design of the cover and the piston. Many made to order available.
C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating ... Learn more
CP95
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to achieve a smooth and attractive appearance. Piston rod lurching has been eliminated at the end of stroke positions by means of a floating seal mechanism. High accuracy covers and tie rod nuts simplify the mounting process and also extend cylinder life.
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to... Learn more
C95
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation. SMC's exclusive "figure 8" seal insures long cycle life.
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" ... Learn more
C85
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable nose seals, the C85 offers exceptional service life.
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm.... Learn more
C55
European machine builders looking for a range of high performance ISO 21287 compliant compact actuators need look no further thanks to the latest development from world leaders, SMC Pneumatics, with the launch of their new generation ? Series C55, double acting, single rod, air operated cylinders.Designed to meet a broad range of automation machine applications, Series C55 achieves outstanding load performance thanks to its unique rubber bumpers, piston wear ring and rod bushing which are used throughout the complete range. Therefore, European machine builders looking for an ISO compact cylinder with stroke lengths of up to150mm including the benefits of standardised mounting dimensions, now have the perfect solution.Available in standard bore sizes of: 20, 25, 32, 40, 50, 63, 80 y 100mm, with piston speeds of between 50 ? 500mm/sec, these cylinders are designed to operate using relatively low air pressure of between 0.05 ? 1.0 MPa and at ambient and fluid temperatures of between minus 10ºC to plus 70ºC.With standardised mounting options conforming both ISO 21287 and 6431, this new cylinder range effectively complete SMC´s comprehensive line up of ISO/VDMA compliant cylinders.
European machine builders looking for a range of high performance ISO 21287 compliant compact actuators need look no further thanks to the latest development fr... Learn more