AS-R/AS-Q
Air Saving Speed Controllers, Elbow type Air consumption can be reduced by up to 31 % Same mounting and operation as a standard speed controller No delay in the response time with rapid supply and exhaust function Push-lock type handle Applicable tubing O.D.: Ø 6 to Ø 12 Thread types: R, G, NPT.
Air Saving Speed Controllers, Elbow type
Air consumption can be reduced by up to 31 %
Same mounting and operation as a standard speed co... Learn more
JAS
Compact speed controller with one-touch fitting Push-lock type Manual adjustment or with flat-blade screwdriver Right and left stud orientation available Locked and unlocked condition is visible with orange mark.
Compact speed controller with one-touch fitting
Push-lock type
Manual adjustment or with flat-blade screwdriver
Right and left s... Learn more
AS (Standard - w/Built-in One-touch Fitting)
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These speed controllers allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. Th... Learn more
AS (Standard - Threaded Port)
Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offere... Learn more
AS (Residual Pressure)
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controllers are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these spee... Learn more
AS (Stainless Steel)
Suitable for applications where copper free specifications are required, the "-FG" series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC's one-touch fitting available for tubing sizes from 4mm to 12mm OD.
Suitable for applications where copper free specifications are required, the "-FG" series can also be used in areas where wash down could degrade standard flo... Learn more
AS (Low Speed)
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the "-FM" series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the "-FM" series has been... Learn more
AS (Clean Room)
Speed controller for clean room. Brass or stainless steel available. 4 body sizes available as standard. Built-in one touch fittings.
ASD
Series ASD, combines a meter-in and meter-out dual speed controller in a single body. The series is available with PT or NPT ports and one-touch fittings are standard. Tamper proof and flat head screwdriver adjustable versions are also available for extra protection against inadvertent operation.
Series ASD, combines a meter-in and meter-out dual speed controller in a single body. The series is available with PT or NPT ports and one-touch fittings are ... Learn more
ASP
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary inte... Learn more
ASR/ASQ
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function.The QFC control valve offers a high speed exhaust and cylinder speedcontrol function. Series ASR/ASQ with one-touch fitting (Pressure/Flow valve),can reduce air consumption by 40%. The pressure valve has a regulator withcheck valve, plus speed controller. The flow valve offers a quick supply andexhaust valve, plus a speed controller.
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function.The QFC control valve off... Learn more
ASV
Series ASV, speed exhaust controller provides an effective area that is two times larger than that of a speed controller. A silencer, one-touch fitting and flame resistant resin body is supplied as standard on the ASV. All brass parts are electroless nickel-plated.
Series ASV, speed exhaust controller provides an effective area that is two times larger than that of a speed controller. A silencer, one-touch fitting and fla... Learn more
ASS
Safety speed control valve series ASS (SSC Valve) is available in two control styles, meter-in and meter-out. Both are control valves with cylinder speed control function and rapid air supply function. The meter-out style also uses a fixed throttle. This SSC valve prevents accidents caused by the cylinder rod sudden extensions by effecting meter-in control when there is no pressure, and resumes the ordinary meter-out control after the cylinder has been pressurized.
Safety speed control valve series ASS (SSC Valve) is available in two control styles, meter-in and meter-out. Both are control valves with cylinder speed con... Learn more
ASN2
Metering valve with silencer series ASN2 has superior sound reducing performance. Over 20dB at maximum flow rate. Cylinder speed is easily set by the shape of the needle being the same as that of the speed controller. Retainer prevents accidental loss of needle.
Metering valve with silencer series ASN2 has superior sound reducing performance. Over 20dB at maximum flow rate. Cylinder speed is easily set by the shape of... Learn more
AQ
The AQ series quick exhaust valve offers high flow capacity in a compact and lightweight body. The series is available in lip, diaphragm and an inline body shape with built-in one-touch fittings. The AQ is available in a variety of port sizes.
The AQ series quick exhaust valve offers high flow capacity in a compact and lightweight body. The series is available in lip, diaphragm and an inline body sha... Learn more
KE
Residual Pressure Release Valve with One-touch Fitting. Applicable tubing: ø 6, ø 8, ø 10, ø 12. Connection thread: Rc 1/4, Rc 3/8. With / without a push-button guard.
Residual Pressure Release Valve with One-touch Fitting.
Applicable tubing: ø 6, ø 8, ø 10, ø 12.
Connection thread: Rc 1/4, Rc 3/8. Learn more