Product selection
×

Go to details
Part number

My account

×

Product catalogue

VXD, Single Unit, Pilot Operated, 2 Port Solenoid Valve

Our updated pilot operated 2 port solenoid valve, VXD Series, is 7% smaller than former conventional models, whilst still delivering big benefits to customers. The renewed VXD Series supports our commitment to developing new innovations to drive energy savings for customers; it's not only more compact, but uses less power. Ideal for air, water, oil, heated water and high temperature oil applications, ranging from car wash centres to oil lines in process industries, the VXD Series is available in a wide range of body materials – aluminium, resin, brass and stainless steel – and offers low concentration ozone resistant and oil free options. Labour savings can also be enjoyed, as the air version with resin body offers a built-in one-touch fitting option. Other features include a rubber buffer that reduces the valve's operating noise levels and thanks to a special construction, its life-span has been extended. It also has an improved OFF response when operated with high viscosity fluids such as oil.