D-M9N-5/M9P-5/M9B-5, Solid State Switch, Short Type, Direct Mounting, Grommet, In-line

  • Body length: 15 mm.
  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 2.5 to 40mA.

Konfigurer dit produkt

 
Model
Lead Wire Length