LEF
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation ? literally within minutes of opening the box.
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting el... Learn more
LEF
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation ? literally within minutes of opening the box.
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting el... Learn more
LEL
In response to customers who are seeking more low profile and low centre gravity products, with a simple structure that are economical to buy and operate, SMC is pleased to unveil its new LEL Low Profile Electric Actuator, Guide Rod Slider. Designed to be compact and function in areas where height and space is limited, the LEL series achieves more than a 50% reduction in height by side mounting the motor and using a guide rod. Suitable for all handling applications, the guided rod electric actuator can manage applications up to 3kg in weight and the slide bearing guide generates reduced noise levels at 60dB(A) and a top operating speed of 500mm/s. The Ball bushing bearing model is suitable for moment loads and ideal for high speed transport operation with a top speed of 1000mm/s. Both enjoy positioning repeatability of ±0.1mm and up to 64 positioning points as standard. In addition, they have the design function to mount auto-switches, allowing easy access to check the limit and intermediate signals.
In response to customers who are seeking more low profile and low centre gravity products, with a simple structure that are economical to buy and operate, SMC i... Learn more
LEM
At SMC we have introduced a low profile, guide slider electric actuator, LEM Series, which has three times the lifespan than that of the previous E-MY2 model.Mounting the belt is easier thanks to the LEM's offset construction, and improvements have also been made to the connection between the separable drive unit and guide. The LEM's mounting dimensions are interchangeable with the E-MY2 Series. A compact design makes it ideal for narrow spaces and avoids interferences with the motor even when using large workpieces. Available in two sizes with four guide types, the motor also has four mounting options and can achieve speeds of 2000mm/s and acceleration/deceleration up to 20,000mm/s². Similar to the LE Series the new LEM is compatible with the SMC range of controllers including the new LECP2, a programme free controller comprising stroke study function. The LEM Series is ideal for all general industrial machinery in transfer and assembly related industries.
At SMC we have introduced a low profile, guide slider electric actuator, LEM Series, which has three times the lifespan than that of the previous E-MY2 model.Mo... Learn more
E-MY2
This product is being discontinued and will be replaced by LEM series. E-MY2C and E-MY2H rodless actuators have both the operationability of an air cylinder and the speed controllability of an electric actuator. Besides positioning at both ends, stopping at an intermediate point of your choice is possible. The motor mounting position is user selectable and can either be on the top, bottom, left or right of the actuator. Auto switches are available.
This product is being discontinued and will be replaced by LEM series.
E-MY2C and E-MY2H rodless actuators have both the operatio... Learn more