CP96
CP96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper. New types added: Standard for double rod, Non-rotating rod for double and single rod. Rod boot option added for the standard type. Integrated function of the air cushion and the bumper. Bore sizes (mm): 32 ~ 125. Strokes up to 2000 mm. Weight reduced by up to 15% thanks to the new the design of the cover and the piston. Many made to order available.
CP96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating... Learn more
C96
C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper. New types added: Standard for double rod, Non-rotating rod for double and single rod and Smooth cylinder for single rod. Rod boot option added for the standard type. Integrated function of the air cushion and the bumper. Bore sizes (mm): 32 ~ 125. Strokes up to 2000 mm. Weight reduced by up to 17% thanks to the new the design of the cover and the piston. Many made to order available.
C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
New types added: Standard for double rod, Non-rotating ... Learn more
CP95
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to achieve a smooth and attractive appearance. Piston rod lurching has been eliminated at the end of stroke positions by means of a floating seal mechanism. High accuracy covers and tie rod nuts simplify the mounting process and also extend cylinder life.
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to... Learn more
C95
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation. SMC's exclusive "figure 8" seal insures long cycle life.
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" ... Learn more
C85
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable nose seals, the C85 offers exceptional service life.
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm.... Learn more
C55
European machine builders looking for a range of high performance ISO 21287 compliant compact actuators need look no further thanks to the latest development from world leaders, SMC Pneumatics, with the launch of their new generation ? Series C55, double acting, single rod, air operated cylinders.Designed to meet a broad range of automation machine applications, Series C55 achieves outstanding load performance thanks to its unique rubber bumpers, piston wear ring and rod bushing which are used throughout the complete range. Therefore, European machine builders looking for an ISO compact cylinder with stroke lengths of up to150mm including the benefits of standardised mounting dimensions, now have the perfect solution.Available in standard bore sizes of: 20, 25, 32, 40, 50, 63, 80 y 100mm, with piston speeds of between 50 ? 500mm/sec, these cylinders are designed to operate using relatively low air pressure of between 0.05 ? 1.0 MPa and at ambient and fluid temperatures of between minus 10ºC to plus 70ºC.With standardised mounting options conforming both ISO 21287 and 6431, this new cylinder range effectively complete SMC´s comprehensive line up of ISO/VDMA compliant cylinders.
European machine builders looking for a range of high performance ISO 21287 compliant compact actuators need look no further thanks to the latest development fr... Learn more
MY1-Z
At SMC we are rolling out upgraded mechanically jointed rodless cylinders that will give our customers improved performance and functionality. The MY1H-Z linear guide cylinder, ideal for high repeatability applications, has a new magnetic dust seal band minimising the number of external particles entering the system.Following requests for a lighter mechanically jointed rodless cylinder with improved auto switch mounting, we are pleased to unveil our new MY1B-Z Series. Up to 17% lighter than our existing rodless cylinder basic type, these lightweight cylinders can now be mounted with our dual colour Series D-M9*W solid state auto switch at any point along the mounting grooves. The cushion needle, which is now placed in the top for easier accessibility, can be adjusted using a simple hexagon wrench.
At SMC we are rolling out upgraded mechanically jointed rodless cylinders that will give our customers improved performance and functionality. The MY1H-Z linear... Learn more
MY1
For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.
For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylin... Learn more
MY2
The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis guide to create a compact, low profile cylinder. Maintenance has been simplified by allowing the cylinder to be detached without disturbing the guide unit and work piece.
The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis... Learn more
MY3
Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.
Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduct... Learn more
CY1-Z
Thanks to its lightweight body and reduced length, our updated Series CY1S-Z magnetically coupled rodless cylinder now delivers improved performance. Weighing 15% less and up to 15mm shorter than previous models, the new CY1S-Z is ideal for applications where relatively light loads need to be moved at low or medium speeds and where space is at a premium. The design offers increased flexibility with a wide range of bilateral and central piping and stroke adjustment options. Thanks to the adjustment bolt, the stroke ends position can be maintained without the need for adjusting the stroke which delivers improved accuracy and repeatability. The auto switch mounting moves forward as the switches can be located in any position and a switch mounting rail is fitted as standard. The Series is highly durable as lub-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
Thanks to its lightweight body and reduced length, our updated Series CY1S-Z magnetically coupled rodless cylinder now delivers improved performance. Weighing 1... Learn more
CY
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save m... Learn more
REA
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA's resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughp... Learn more