CKZT
Power Clamp Cylinder Spatter proof construction Bore sizes (mm): 25, 32, 40, 50, 63, 80 3 arm styles Unclamping angle from 30° to 135° Equipped with a proximity switch Manually operated handle is available.
Power Clamp Cylinder
Spatter proof construction
Bore sizes (mm): 25, 32, 40, 50, 63, 80
3 arm styles
Unclamping angle fr... Learn more
CKZ3
Power Clamp Cylinder, Aluminium body Spatter-proof construction Bore sizes (mm): 50, 63 12 arm variations available for each size Unclamping angle 15° as standard Top cover available in two materials: metal and rubber. Manually operated handle is available.
Power Clamp Cylinder, Aluminium body
Spatter-proof construction
Bore sizes (mm): 50, 63
12 arm variations available for each siz... Learn more
C(L)KQG/P
Pin clamp cylinder Bore sizes: 32, 50 mm Positioning and clamping at one time Optional locking mechanism available Compatible with mounting magnetic field resistant auto switches Possibility to mount 2 auto switches on the same surface Wide range of guide pin types Precision adjustment of clamping height by choosing the with-shim type (0.5-3 mm).
Pin clamp cylinder
Bore sizes: 32, 50 mm
Positioning and clamping at one time
Optional locking mechanism available
Compa... Learn more
MK-Z
Following customer requests for range of easy to maintain rotary clamp cylinders with a good selection of stroke variations and dual mounting options, our R&D engineers have simply taken the best features of two existing SMC products ? Series MK and MK2 - and put them together in our newly amalgamated and improved Series MK. Available in bore sizes from 12 to 63mm and in clamp stroke lengths up to 50mm depending on the selected model, the new MK Series helps answer our customer's needs with the option of both body and through hole mounting selections and easy maintenance possibilities with fully replaceable seals and guide pins. Designed for use with our compact D-M9 auto switch, which can be mounted on all four sides (only 2 sides in the case of 20 and 25mm) these new rotary clamp cylinders when required can also be used in conjunction with our magnetic field resistant auto switch Series D-P3DW.
Following customer requests for range of easy to maintain rotary clamp cylinders with a good selection of stroke variations and dual mounting options, our R&D e... Learn more
MK2T
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and stokes from 10 mm to 50 mm.
Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm... Learn more
CK-Z
At SMC we are tightening our hold on the clamp cylinder market with the launch of our CK1-Z series. This updated series features improved speed adjustments and optimised tube lengths, reinforcing our investment in research and development to meet our customers' commercial needs. Either end features a built-in, easily adjusted speed controller delivering both labour and space savings. Shorter in length, other user friendly features include a simple to adjust, flexible air cushion, as well as magnetic field resistant auto-switches mountable from three directions and an optional auto switch mounting rod. Piping flexibility is achieved through the ports located on three surfaces. The CK1-Z Series is ideal for clamping operations in locations that have standard or strong magnetic fields, and in the automotive manufacturing sector.
At SMC we are tightening our hold on the clamp cylinder market with the launch of our CK1-Z series. This updated series features improved speed adjustments and ... Learn more
CKZ2N
SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. The CKZ2N is available in sizes equivalent to 50, 63 and 80mm bore with arm opening angles ranging from 30° to 135°.
SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter ac... Learn more
CKZM
Two types available: Base type (-X2800) and Tandem type (-X2900). Maximum Holding force 300 N. Clamping force up to 200 N. Compact width 20 mm. Lightweight 250 g (base type). Auto switches can be mounted.
Two types available: Base type (-X2800) and Tandem type (-X2900).
Maximum Holding force 300 N.
Clamping force up to 200 N.
Comp... Learn more
C(L)KG/P-X2095
With the addition of two new space-saving options to our popular Series C(L)KG and C(L)KP clamp cylinder we now have some great solutions for robot assembly and welding applications. These latest cylinders, which can be selected with or without lock, are almost 20% shorter and 50% lighter than our existing products. Available in 25, 32 and 40mm small bore sizes, these ultra-compact, slim style cylinders can also be used in conjunction with our small, magnetic field resistant, dual colour auto-switch range - Series D-P3DW.
With the addition of two new space-saving options to our popular Series C(L)KG and C(L)KP clamp cylinder we now have some great solutions for robot assembly and... Learn more
CKQ/CLKQ
When car industry experts work alongside research and development engineers from SMC Pneumatics, the world leaders in automation control, theres only one possible outcome the perfect solution! Just one example of this on-going collaboration is SMC“s latest air operated pin clamp cylinder Series CKQ providing simultaneous positioning and clamping.Designed primarily for use in welding and sheet metal applications, this range of spatter resistant double acting cylinders are currently available in four body type options including lock or without lock models. With further choices of either round or diamond type guide pins, to suit hole diameters from 13mm to 25mm, their unique stainless steel construction combined with a outer coating of titanium nitrate (TiN) ensures maximum operational lifetime and increased weld spatter resistance.Other features include the possibility of altering the height of the clamp position by up to 2mm by simply removing the shims, making last minute adjustments a straight forward exercise. Additionally, ease of maintenance has also been recognised by the inclusion of four separate cleaning covers allowing for any weld spatter entering the cylinder to be easily removed without the need of complete cylinder dis-assembly. Designed to operate at piston speeds of 50 to 300 mm/sec, at a maximum operating pressure of 0,7 MPa and within ambient fluid temperature ranges of between minus10ŗ to plus 60ŗC, these pin clamp cylinders really are the perfect solution.
When car industry experts work alongside research and development engineers from SMC Pneumatics, the world leaders in automation control, theres only one possib... Learn more
CKU
Customer demands for a range of smaller pin clamp cylinders for compact machine applications have now been answered with the release of two new pin clamp options Series CKQG32 and Series CKU32. Offering a comprehensive range of guide pin diameters from 7.5mm to 20mm and suitable for use with a wide range of work materials ? with hole diameters from 8mm to 20mm, these clamp cylinders are particularly suitable for small, lightweight clamping and material handling applications such as those often found in the car industry. Available in either 30mm or 100mm clamping heights, these cylinders can accommodate two magnetic filed resistant auto-switches on two surfaces of the CKU32 model and on any of the four surfaces of the CKQG32 Series.
Customer demands for a range of smaller pin clamp cylinders for compact machine applications have now been answered with the release of two new pin clamp option... Learn more
RS
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stop... Learn more
RZQ
3 position cylinder series RZQ provides intermediate stop mechanism. 2 intermediate strokes are possible with only a small extension in total length. First stage stroke can be specified without changing the overall length. High accuracy is achieved by an intermediate stop method of pressing metallic components against each other. A tube rod with a large bore which is 70% the piston diameter is used to withstand lateral load. Wide variations of mountings are available.
3 position cylinder series RZQ provides intermediate stop mechanism. 2 intermediate strokes are possible with only a small extension in total length. First s... Learn more
MWB
Cylinder with Lock, Double Acting, Single/Double Rod Locking unit can be ordered separately Lock can be manually operated Separate construction of lock unit and cylinder Bore sizes (mm): 32, 40, 50, 63, 80, 100 Strokes up to 2500 mm Air cushion / rubber bumper selectable.
Cylinder with Lock, Double Acting, Single/Double Rod
Locking unit can be ordered separately
Lock can be manually operated
Separa... Learn more
C96N
ISO cylinder with Lock, Double Acting, Single/Double Rod Locking unit can be ordered separately Lock can be manually operated Separate construction of lock unit and cylinder Bore sizes (mm): 32, 40, 50, 63, 80, 100 Strokes up to 2000 mm Air cushion and rubber bumper cushion combined structure.
ISO cylinder with Lock, Double Acting, Single/Double Rod
Locking unit can be ordered separately
Lock can be manually operated
Se... Learn more
CP96N
ISO cylinder with Lock, Double Acting, Single/Double Rod Locking unit can be ordered separately Lock can be manually operated Separate construction of lock unit and cylinder Bore sizes (mm): 32, 40, 50, 63, 80, 100 Strokes up to 1900 mm Air cushion and rubber bumper cushion combined structure.
ISO cylinder with Lock, Double Acting, Single/Double Rod
Locking unit can be ordered separately
Lock can be manually operated
Se... Learn more
CLQ
Compact cylinder series CLQ, although equipped with locking function, is designed to minimize the overall length. Overall length of the model is achieved to be the same as that of the CQ2 compact cylinder. CLQ is available in 5 bore sizes ranging from 40 to 100mm and is auto switch capable.
Compact cylinder series CLQ, although equipped with locking function, is designed to minimize the overall length. Overall length of the model is achieved to be... Learn more
MLGP
Compact Guide Cylinder With end lock, air cushion, heavy-duty guide rod, water resistant, hygienic design available Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm) Strokes up to 400mm 3 types of bearing can be selected: slide bearing, ball bushing and high-precision ball bushing 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting Compact auto switches directly mountable Many made to order available.
Compact Guide Cylinder
With end lock, air cushion, heavy-duty guide rod, water resistant, hygienic design available
Bore size: 12, 16, 2... Learn more
RLQ
Following automobile industry requests for a lightweight small cylinder with a simple lock function. SMC Pneumatics, the world leading automation control experts, are pleased to announce the launch of their latest range of compact cylinders with both lock and air cushion ? series RLQ. Developed to provide the safety of drop prevention, at any point of the stroke, should the air supply be cut off, series RLQ benefits from additional features such as its own built in air cushion, standardized bypass piping and home position holding function. Also with the air cushion and lock unit contained inside the cylinder, the RLQ series offers similar space saving dimensions to SMC's existing compact CQ2 range. The new series RLQ is the perfect solution for applications which require larger kinetic energy, high stroke repeatability and decreased sound levels.Series RLQ, is currently available in bore sizes of 32, 40, 50 and 63mm, with standard stroke options of between 20 ? 100mm, series
Following automobile industry requests for a lightweight small cylinder with a simple lock function. SMC Pneumatics, the world leading automation control expert... Learn more
CNA2
CNA2 is a switchover from existing model CNA. It incorporates the features of the existing product plus improvements in several aspects such us increased cushion capacity, service life and lighter weight.CNA2 is applicable in any application requiring a locking cylinder: intermediate stops, emergency stops, drop prevention.
CNA2 is a switchover from existing model CNA. It incorporates the features of the existing product plus improvements in several aspects such us increased cushio... Learn more
CLK2
If you are looking for a compact Clamp Cylinder with lock then simply look no further than our newly improved Series CLK2 range. Fully interchangeable with our existing CLK1 products, these clamp cylinders have 2mm shorter cylinder lengths and improved cover configuration. Available with NPT Thread options as standard, these cylinders can be connected from 3 different piping port positions. With their improved lock opening performance, which enables easier assembly and maintenance, our CLK2 Series are the perfect choice for holding applications in either a clamped or unclamped state.
If you are looking for a compact Clamp Cylinder with lock then simply look no further than our newly improved Series CLK2 range. Fully interchangeable with our ... Learn more
CNG
Greater locking efficiency as well as stable locking and unlocking operation has been achieved with the CNG cylinder series by arranging a large number of steel ball bearings in circular rows. The floating taper ring provides alignment and stable locking force with respect to piston rod eccentricity. Unlocking pressure of 0.25MPa (0.05MPa lower than conventional SMC product).
Greater locking efficiency as well as stable locking and unlocking operation has been achieved with the CNG cylinder series by arranging a large number of ste... Learn more
CLJ2
The CLJ2 offers a brake mechanism to stop the position rod at any position while retracting or extending. Choose from three different brake mechanisms to select the unit best suited for your application. Compact and lightweight, the CLJ2 is part of SMC's CJ2 product line.
The CLJ2 offers a brake mechanism to stop the position rod at any position while retracting or extending. Choose from three different brake mechanisms to sele... Learn more
CLM2
The series CLM2 offers a brake mechanism to stop the piston rod at any position while retracting or extending. With three different brake mechanisms and four bore sizes available, SMC gives you the choice of the best unit for your application. The compact and lightweight CLM2 is a part of the CM2 product line.
The series CLM2 offers a brake mechanism to stop the piston rod at any position while retracting or extending. With three different brake mechanisms and four... Learn more
CLG1
The series CLG1 is provided with a compact locking mechanism that locks in both directions. The piston rod can be locked in either direction of its cylinder stroke. It is suitable for intermediate stops, for emergency stops, and for drop prevention. The CLG1 fine lock cylinder is part of SMC's CG1 cylinder series.
The series CLG1 is provided with a compact locking mechanism that locks in both directions. The piston rod can be locked in either direction of its cylinder str... Learn more
MLGC
The MGC guide cylinder is ideal for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional linear cylinder, and a non-rotation device. Features include standard air cushions, grease nipple, and switch capability. Other features include, slide or ball bushing bearings, compact design, adjustable air cushion, and lightweight guided actuator.
The MGC guide cylinder is ideal for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional line... Learn more
CLS
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight... Learn more
CNS
The CNS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit saves space and the enclosed construction and separation of the lock mechanism and the unlocking piston chamber minimizes the influences of poor air quality.
The CNS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit saves space an... Learn more
C(L)KQG/P
Pin clamp cylinder Bore sizes: 32, 50 mm Positioning and clamping at one time Optional locking mechanism available Compatible with mounting magnetic field resistant auto switches Possibility to mount 2 auto switches on the same surface Wide range of guide pin types Precision adjustment of clamping height by choosing the with-shim type (0.5-3 mm).
Pin clamp cylinder
Bore sizes: 32, 50 mm
Positioning and clamping at one time
Optional locking mechanism available
Compa... Learn more
CL1
The CL1 series lock-up cylinder is a self-locking style that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod. This cylinder is suitable for intermediate stops, emergency stops, or for drop prevention.
The CL1 series lock-up cylinder is a self-locking style that contains a ring that is tilted by a spring force, which is further tilted by the load that is appli... Learn more
MB
The MB series medium duty tie rod cylinder offers an improved design that enhances cylinder operation and ease of use. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing. The cushion volume has been elevated permitting about 30% more allowable kinetic energy absorption. The port and captive cushion adjustment valve are located on the same side of cap for heightened access. The MB series is available with many standard options, which include stroke adjustment, tandem, high/low temperature seals, heavy rod scraper, non-rotating rod, double rod and many more.
The MB series medium duty tie rod cylinder offers an improved design that enhances cylinder operation and ease of use. The standard air cushion utilizes a flo... Learn more
CG5-S
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled fo... Learn more
CJ5-S
Series CJ5-S is a stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) prevents water from entering the cylinder. Non-toxic additives allow confident use in equipment for food, beverage and medical products, etc. The CJ5-S series can be disassembled for replacement of seals.
Series CJ5-S is a stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) p... Learn more
Linear Actuators
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locking. Locking position can be at retracted end or at both ends, depending on the cylinder model. A wide variety of options are available.
Basic type cylinders with end lock prevent dropping when air supply decreases or residual pressure is exhausted. Separate air piping is not required for locki... Learn more
Guided Actuators
Guided type end lock cylinders are available with a variety of locking methods and locking options in one direction or both depending on cylinder model. Emergency stops and intermediate stops are possible. Locking position can be changed to accommodate an exterior stopper position or the thickness of clamped work pieces.
Guided type end lock cylinders are available with a variety of locking methods and locking options in one direction or both depending on cylinder model. Emergen... Learn more
HY
SMC's hygienic design cylinders, series HY, offersignificantly improved water resistance by adoptinga new lubricating construction. The cylinder's flatconfiguration (grooves for auto switches and holesfor cushion needles, etc. have been eliminated) allowthe surface to be wiped off easily.
SMC's hygienic design cylinders, series HY, offersignificantly improved water resistance by adoptinga new lubricating construction. The cylinder's flatconfigura... Learn more
RHC
High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC series features a longer cushion design which is capable of stopping heavy or high speed loads while maintaining the simplicity of a standard air cushion cylinder. This enhanced cushion allows the kinetic distance, which results in the ability to absorb up to 23.8 ft-lb of energy and operate reliably at speeds up to 118 in/sec. Even with the improved performance of the RHC, cushion adjustment remains as simple as adjusting the cushion needle valve.
High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC ser... Learn more
REA
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA's resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm
When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughp... Learn more
REB
The REB series is a sine rodless cylinder, with a maximum speed of 600mm/s, available in 3 bore sizes. Model REBR, a non-integrated guide, direct mount type is capable of mounting from the top or one side. Compact, external dimensions allow the REBR to be used when space is very limited. Model REBH is an integrated guide type cylinder. The use of a linear guide facilitates a large load, large moment and high precision. The REBH is available in a one or two axis style.
The REB series is a sine rodless cylinder, with a maximum speed of 600mm/s, available in 3 bore sizes. Model REBR, a non-integrated guide, direct mount type is... Learn more
REC
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For this reason, SMC has developed the REC sine cylinder. The term "sine cylinder" is derived from the shape of the velocity curve at both ends of stroke. This control is achieved with the addition of two grooves on each cushion spear which results in a more gradual initial acceleration or deceleration and smooth transition to or from full speed operation. To accomplish this type of motion with a traditional cylinder typically requires extensive external flow control. REC is a repairable basic cylinder similar to the NCG series.
The transportation of delicate items often requires greater control of cylinder acceleration and deceleration than is afforded by traditional air cushions. For ... Learn more
CVQ
Machine builders who traditionally use a cylinder and solenoid valve for pushing and clamping applications now have a space and time saving solution with the launch of SMC“s new Series CVQ cylinder and valve range.Developed initially to provide a unique all-in-one compact cylinder/valve system, engineers from world leaders SMC have simply taken their most popular compact CQ2 cylinder and V100 solenoid valve and literally built them together in one single unit. By adopting this innovative approach, the new CVQ cylinder range offers some major space savings as there is no need to allocate space for either the valve or the necessary piping. And by eliminating the piping, further performance benefits are also achieved such as reduced pressure drop and air consumption - by up to 37% per cycle - plus improved response speed when compared to previous separate cylinder and valve configurations. As a single one piece unit, the new CVQ only requires only three piping connections instead of seven connections as previously required thereby ensuring reduced labour time for both installation and maintenance.Currently the CVQ Series combines a double acting compact cylinder in either 32mm, 40mm, 50mm or 63mm bore sizes for application requiring cylinder speed of between 50 ? 500 mm/s and a 2 position solenoid valve, which is IP 40 dust proof and is available in low power consumption 24 or 12 V options.
Machine builders who traditionally use a cylinder and solenoid valve for pushing and clamping applications now have a space and time saving solution with the la... Learn more
CVQM
Our new Series CVQM guide rod cylinder - which is fully interchangeable with our popular CQ2 cylinder range - has been specially developed for pushing and clamping applications, where strong lateral load resistance and high non rotational accuracy is required. With its fully integrated solenoid valve it offers great space saving benefits, fast response speeds and installation costs are kept to a minimum as there is no need for traditional piping connections between the cylinder and valve. Available in bore sizes of 32,40,50, 63mm, these double acting air cylinders can be fitted with an auto switch on any one of the three available sides and operate between minimum and maximum pressure ranges of 0,15 - 0,7 Mpa.
Our new Series CVQM guide rod cylinder - which is fully interchangeable with our popular CQ2 cylinder range - has been specially developed for pushing and clamp... Learn more
CC
The air-hydro unit consists of a converter and a valve unit that are compactly integrated. It converts air pressure to an equivalent hydraulic pressure, and this hydraulic pressure is used for operating an actuator, thus solving the problem that is associated with the compression characteristics of air. Thus, in spite of using pneumatic equipment, it performs similarly to a hydraulic unit, operating at a consistent speed during starting or in the presence of load fluctuations, and at the same time solving the problems of sticking and slipping associated with low speed operations. This unit is ideal for achieving accurate and constant speed of the cylinder, intermediate stopping, skip movement, or for slow operation of a rotary actuator.
The air-hydro unit consists of a converter and a valve unit that are compactly integrated. It converts air pressure to an equivalent hydraulic pressure, and ... Learn more
Hydraulic Cylinders
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are availab... Learn more
CE1
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible throughout the full stroke range. The CE1 series is offered in 6 bore sizes and is auto switch capable.
The CE1 series is a stroke reading cylinder with position feedback. The home position can be anywhere within the cylinder stroke. Measurement is possible thro... Learn more
CEU5
Series CEU5, multi counter was developed to work with CEP1 or CE1 high precision, stroke reading cylinders. CEU5 utilizes a RS-232C communication system which allows multiple counters to be linked together (each counter has a unique address, 1-99. BCD output, which allows the counter to be connected to a panel display, is available as a standard option.
Series CEU5, multi counter was developed to work with CEP1 or CE1 high precision, stroke reading cylinders. CEU5 utilizes a RS-232C communication system which ... Learn more