IN574
Measurement of air cylinder speed, cycle time and operations per minute. Battery operated. Screen with backlight. Automatic power OFF function. Compact and lightweight (90 g).
Measurement of air cylinder speed, cycle time and operations per minute.
Battery operated.
Screen with backlight.
Automatic powe... Learn more
Actuator Position Sensor
Actuator stroke position is detected with an analogue signal IO-Link compatible Directly slotted into the actuator groove Repeatability of 0.1 mm 4 measurement ranges Flexible switch output.
Actuator stroke position is detected with an analogue signal
IO-Link compatible
Directly slotted into the actuator groove
Repeat... Learn more
Solid State
SMC offers a variety of auto switches for actuators and air grippers.; Solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.; Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.; Various lead wire lengths are available.
SMC offers a variety of auto switches for actuators and air grippers.; Solid state switches are available in a general purpose type or with 2-color indication, ... Learn more
Reed
SMC offers a variety of auto switches for actuators and air grippers.; Reed switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Magnetic field resistant, heat resistant and wide range detection configurations.; Various lead wire lengths are available.
SMC offers a variety of auto switches for actuators and air grippers.; Reed switches are available in a general purpose type or with 2-color indication, which a... Learn more
Mounting Brackets
Expanding the number of actuator series that accept compact auto switches.One auto switch for four different mounting types.
Pre-wired Connector
SMC's pre-wired connector auto switches are available in 3 or 4 pin 8mm style, or 4 pin 12mm style. 3 standard wire lengths are also available: 0.5m (S), 1.0m (M) and 3.0m (L). With the use of the pre-wired connector switch, the need for minimum order quantities for "special" auto switches with connectors is eliminated, and wiring with the use of standard connectors is simplified.
SMC's pre-wired connector auto switches are available in 3 or 4 pin 8mm style, or 4 pin 12mm style. 3 standard wire lengths are also available: 0.5m (S), 1.0m... Learn more
AS-R/AS-Q
Air Saving Speed Controllers, Elbow type Air consumption can be reduced by up to 31 % Same mounting and operation as a standard speed controller No delay in the response time with rapid supply and exhaust function Push-lock type handle Applicable tubing O.D.: Ø 6 to Ø 12 Thread types: R, G, NPT.
Air Saving Speed Controllers, Elbow type
Air consumption can be reduced by up to 31 %
Same mounting and operation as a standard speed co... Learn more
AS (Standard - w/Built-in One-touch Fitting)
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These speed controllers allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. Th... Learn more
AS (Standard - Threaded Port)
Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offere... Learn more
AS (Residual Pressure)
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controllers are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these spee... Learn more
AS (Stainless Steel)
Suitable for applications where copper free specifications are required, the "-FG" series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC's one-touch fitting available for tubing sizes from 4mm to 12mm OD.
Suitable for applications where copper free specifications are required, the "-FG" series can also be used in areas where wash down could degrade standard flo... Learn more
AS (Low Speed)
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the "-FM" series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the "-FM" series has been... Learn more
AS (Clean Room)
Speed controller for clean room. Brass or stainless steel available. 4 body sizes available as standard. Built-in one touch fittings.
ASD
Series ASD, combines a meter-in and meter-out dual speed controller in a single body. The series is available with PT or NPT ports and one-touch fittings are standard. Tamper proof and flat head screwdriver adjustable versions are also available for extra protection against inadvertent operation.
Series ASD, combines a meter-in and meter-out dual speed controller in a single body. The series is available with PT or NPT ports and one-touch fittings are ... Learn more
ASP
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary inte... Learn more
ASR/ASQ
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function.The QFC control valve offers a high speed exhaust and cylinder speedcontrol function. Series ASR/ASQ with one-touch fitting (Pressure/Flow valve),can reduce air consumption by 40%. The pressure valve has a regulator withcheck valve, plus speed controller. The flow valve offers a quick supply andexhaust valve, plus a speed controller.
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function.The QFC control valve off... Learn more
ASV
Series ASV, speed exhaust controller provides an effective area that is two times larger than that of a speed controller. A silencer, one-touch fitting and flame resistant resin body is supplied as standard on the ASV. All brass parts are electroless nickel-plated.
Series ASV, speed exhaust controller provides an effective area that is two times larger than that of a speed controller. A silencer, one-touch fitting and fla... Learn more
ASS
Safety speed control valve series ASS (SSC Valve) is available in two control styles, meter-in and meter-out. Both are control valves with cylinder speed control function and rapid air supply function. The meter-out style also uses a fixed throttle. This SSC valve prevents accidents caused by the cylinder rod sudden extensions by effecting meter-in control when there is no pressure, and resumes the ordinary meter-out control after the cylinder has been pressurized.
Safety speed control valve series ASS (SSC Valve) is available in two control styles, meter-in and meter-out. Both are control valves with cylinder speed con... Learn more
Cylinder Accessories
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod end & mounting nuts; rod end caps; trunnion pivot brackets, clevis pivot brackets and clevis/knuckle pins.
SMC offers a complete line of cylinder accessories including: Y-type & double knuckle joints; clevis, pivot & trunnion pins; I-type & single knuckle joints; rod... Learn more
JT
Compact and Lightweight. Applicable cylinder bore sizes (mm): ø 20 ~ ø 40. Rotating angle ± 2°. Allowable eccentricity up to 0.75 mm. Allowable axial force up to 880 N.
Compact and Lightweight.
Applicable cylinder bore sizes (mm): ø 20 ~ ø 40.
Rotating angle ± 2°.
Allowable eccentricity up to 0.... Learn more
JA
The floating joint series JA (standard) and JAH (heavy duty), can absorb any "off-centering" or "loss of parallel accuracy" between the cylinder and the driven body. Because of this, centering is unnecessary, installation time is drastically reduced, and a high level of machining accuracy is unnecessary.
The floating joint series JA (standard) and JAH (heavy duty), can absorb any "off-centering" or "loss of parallel accuracy" between the cylinder and the driv... Learn more
JB
The JB series floating joint was designed for compact cylinders. JB series is compact and is suitable for high tensile stresses. Long life is established with a dustproof cover and the rotation angle is ±5°.
The JB series floating joint was designed for compact cylinders. JB series is compact and is suitable for high tensile stresses. Long life is established with... Learn more
JS
Floating joint series JS is made of stainless steel and used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid, therefore sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
Floating joint series JS is made of stainless steel and used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and... Learn more
JC
We are delighted to announce the arrival of the JC Series, a lightweight floating joint to complement our existing range for pneumatic cylinders. A key feature is the JC's aluminium case which offers up to 30% reduction in weight, reducing the inertial forces and lateral loads to actuators whilst operational. The joint is also protected by a dustproof cover, extending its operating life. With a rotating angle of ±5° and allowable eccentricity of ±0.5 to 1mm, the JC is designed to compensate for any misalignment that may occur between the workpiece and the cylinder. This deviation absorption capacity reduces the wear of the cylinders, extending their service time. It can operate at a maximum tensile/compressive force of 3100N for cylinder bore sizes ranging from 20 to 63mm and with thread sizes from M8x1.25 to M18x1.5. The JC Series is ideal for any pneumatic cylinder where the joint needs to absorb off-centring or loss of parallel accuracy between the cylinder and the driven body.
We are delighted to announce the arrival of the JC Series, a lightweight floating joint to complement our existing range for pneumatic cylinders. A key feature ... Learn more
RB
The RB shock absorber has a specially designed orifice that compensates for varying speeds and loads to consistently decelerate loads without requiring additional adjustment. The double seal enclosure consists of a scraper and a rod seal, provides extra insurance against leakage. The RB series shock absorbers are available in six sizes and all withstand an impact speed of 16 ft/sec.
The RB shock absorber has a specially designed orifice that compensates for varying speeds and loads to consistently decelerate loads without requiring additi... Learn more
RBQ
The RBQ shock absorber has a double seal enclosure that consists of a scraper and a rod seal, provides extra insurance against leakage. RBQ has a compact design and an interchangeable damper as an option. The RBQ series shock absorbers are available in five sizes and all withstand an impact speed of 3 m/sec.
The RBQ shock absorber has a double seal enclosure that consists of a scraper and a rod seal, provides extra insurance against leakage. RBQ has a compact des... Learn more
RJ
Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series ? with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.
Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially ... Learn more