TU
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or... Learn more
TIUB
Series TIUB polyurethane tubing represents a new high quality standard in polyurethane tubing. The TIUB series is available in inch sizes. There are a variety of standard colors available. A 100m roll is available for all color types.
Series TIUB polyurethane tubing represents a new high quality standard in polyurethane tubing. The TIUB series is available in inch sizes. There are a variety... Learn more
TCU
The TCU series is a polyurethane coil tubing that is very flexible and makes compact piping possible. The TCU series comes in three different tube sizes and comes in the standard color of black.
The TCU series is a polyurethane coil tubing that is very flexible and makes compact piping possible. The TCU series comes in three different tube sizes and co... Learn more
TFU
The TFU series is a flat polyurethane tubing, which makes compact piping possible. TFU is available in three different tube models as standard and up to 3 tubes available for each model. Standard color is black.
The TFU series is a flat polyurethane tubing, which makes compact piping possible. TFU is available in three different tube models as standard and up to 3 tub... Learn more
TAU
Series TAU is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive polyurethane material and is available in black 20m or 100m rolls.
Series TAU is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive polyurethane material an... Learn more
T
Metric series T, nylon type, general air tubing is offered in 6 different colors. The T series is available in roll sizes 20m and 100m. The 100-meter rolls are available as standard in black and white only.
Metric series T, nylon type, general air tubing is offered in 6 different colors. The T series is available in roll sizes 20m and 100m. The 100-meter rolls ar... Learn more
TIA
Inch size nylon tubing, series TIA for general air is available as standard in black or white, 20 meter rolls. Additional colors and roll sizes are available upon request.
Inch size nylon tubing, series TIA for general air is available as standard in black or white, 20 meter rolls. Additional colors and roll sizes are available u... Learn more
TS
Series TS, for general air pressure, Soft Nylon tubing, is available in 6 different colors and 2 roll sizes. 100 meter rolls available in black and white only.
Series TS, for general air pressure, Soft Nylon tubing, is available in 6 different colors and 2 roll sizes. 100 meter rolls available in black and white onl... Learn more
TISA
The TISA series is a soft nylon tubing made for general air purposes. TISA is available in inch sizes and comes in a 20m roll as standard and is available in black or white.
The TISA series is a soft nylon tubing made for general air purposes. TISA is available in inch sizes and comes in a 20m roll as standard and is available in... Learn more
TAS
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant n... Learn more
TP
The clean tubing series TP consists of a polyolefin tubing (TPH), and a soft poly- olefin tubing (TPS). Both are available in six different colors and available in 20m or 100m bundles.
The clean tubing series TP consists of a polyolefin tubing (TPH), and a soft poly- olefin tubing (TPS). Both are available in six different colors and availab... Learn more
TRB
Series TRB flame resistance double layer tubing is suitable for air and water piping in environments where sparks from spot welders, etc., may be a problem. The double layer design uses a flame resistant resin (equivalent to UL-94 Standard V-0) for the outer layer. The TRB sereis is available in a variety of colors. 100m roll is available for all color types.
Series TRB flame resistance double layer tubing is suitable for air and water piping in environments where sparks from spot welders, etc., may be a problem. Th... Learn more
TRTU
Tubing protection from sparks and weld spatter are some of the most challenging requirements faced in many arc or spot welding applications but, we now have the answer following the launch of a our new three layer flame resistant tube, Series TRTU. Developed initially for the automotive manufacturing industry and suitable for use with both air and water, our R&D engineers have adopted a unique triple layer approach to tube construction by covering an internal polyurethane tube with a middle layer of aluminium laminated film and then adding a final outer layer of polyolefin, which is flame resistant to UL-94 Standard V-O. Designed for use with our Series KR-W2 Flame Resistant or Series KQB2 Metal one-touch fittings ranges, Series TRTU tubing is available in six colour options and with inner tube outside dimensions of 6, 8, 10 and 12.
Tubing protection from sparks and weld spatter are some of the most challenging requirements faced in many arc or spot welding applications but, we now have the... Learn more
TRS
Flame resistant TRS soft nylon tubing (Equivalent to UL-94 Standard V-0), is available in 20 and 100 meter rolls. The TRS series is applicable for general air pressure and water in a spark atmosphere such as spot welding. Available colors include black, white, red, blue and green.
Flame resistant TRS soft nylon tubing (Equivalent to UL-94 Standard V-0), is available in 20 and 100 meter rolls. The TRS series is applicable for general air ... Learn more
TH
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, One-touch fittings series KQ2, KJ, miniature fittings series M, MS and insert fittings series KF. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high pur... Learn more
TL
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water.
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, ... Learn more
TIL
Series TIL high purity fluoropolymer tubing is available as standard in inch sizes of 50' and 100' rolls. The TIL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water. The TIL series is also compatible with maximum fluid temperatures of up to 200°C.
Series TIL high purity fluoropolymer tubing is available as standard in inch sizes of 50' and 100' rolls. The TIL series has outstanding corrosion resistance... Learn more
TLM
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist temperatures up to 260°C. The TLM features improved PFA material, which allows use in applications requiring chemical resistance and can withstand fluids that need to be conducted at very high temperatures. It also comes in four different colours ? red, black, blue and translucent ? so customers can set differently coloured tubes in a visual way to help ease the maintenance and calibration works process, which is required periodically. What is more, we have extended the size and length variations so customers can select exactly what they need in 13 metric and 9 inch options. It can also be ordered in seven different lengths from 2 metres straight up to 100 metre rolls. Developed to be combined with our extensive specific Fittings Series, the addition of the TLM tube provides customers with a complete solution for their piping equipment needs in one single step.
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist te... Learn more
TILM
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist temperatures up to 260°C. The TLM features improved PFA material, which allows use in applications requiring chemical resistance and can withstand fluids that need to be conducted at very high temperatures. It also comes in four different colours ? red, black, blue and translucent ? so customers can set differently coloured tubes in a visual way to help ease the maintenance and calibration works process, which is required periodically. What is more, we have extended the size and length variations so customers can select exactly what they need in 13 metric and 9 inch options. It can also be ordered in seven different lengths from 2 metres straight up to 100 metre rolls. Developed to be combined with our extensive specific Fittings Series, the addition of the TLM tube provides customers with a complete solution for their piping equipment needs in one single step.
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist te... Learn more
TIH
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, and one-touch fittings series KQ2 and KJ. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings inc... Learn more
TD
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" ? 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specificall... Learn more
TID
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" ? 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specificall... Learn more
TQ
Transferring chemicals has now been made easier thanks to our new two in one TQ Series tubing, providing a total solution in terms of durability and design flexibility. Featuring a double layer, the TQ Series is highly resistant to a large range of chemicals thanks to an internal fluoropolymer layer and its operating life is optimised due to an external abrasion resistant nylon resin. Sustained cost savings are also achieved thanks to an exceptionally smooth finish on the tube's internal surface that effectively washes away fluid residue and reduces the amount of cleaning solvents required. And with both layers being extruded together, no peeling is required offering a quick and easy assembly. With the ability to be used in tight-fitting spaces, the TQ Series is ideal for applications such as transferring ink to a printer, cleaning solvent to a washing machine and bonding agent or lubricating liquid to a machine tool.
Transferring chemicals has now been made easier thanks to our new two in one TQ Series tubing, providing a total solution in terms of durability and design flex... Learn more
TUZ
The TUZ tubing series was designed to reduce sliding motion abrasion. This special polyurethane material is very similar to that of regular polyurethane and still maintains a small bending radius. Piping labor hours can be reduced with the TUZ's ability to fit into narrow piping spaces. The TUZ is available in 20 and 100 meter rolls with six different colors to choose from.
The TUZ tubing series was designed to reduce sliding motion abrasion. This special polyurethane material is very similar to that of regular polyurethane and sti... Learn more
IDK
Moisture control tube available in two shapes: linear and coil. Outer diameter: 2 (only for linear shape), 4 and 6 mm. Fluid temperature: 0 to 60 ºC. Max. operating pressure: 0.7 MPa. Tube effective lengths: 100 and 200 mm. Applicable fitting: one touch fitting KQ2.
Moisture control tube available in two shapes: linear and coil.
Outer diameter: 2 (only for linear shape), 4 and 6 mm.
Fluid temperature... Learn more