Do you want to know what makes CQ2 flexible?
- Over 40 standard options
- 6 mounting types
- Excellent auto switch mounting positionability
- 2-colour auto switch can be mounted on all cylinder sides
- 2 units can be mounted on the same side
- 15 bores sizes - from 12 mm to 200 mm
- Strokes up to 300 mm
- Many standard series variations: standard, large bore size, long stroke, non-rotating rod, axial piping, anti-lateral load, with end lock & water resistant
- Extensive range of accessories available
CQ2 is not only one of the lightest and most compact cylinders on the market, but also with more wide-ranging standard options - Small in size but big in capabilities to adapt to your specific requirements.
Start customising your CQ2. Go now to our Cylinder Configurator
- Machine downsizing and overall weight reduction
- Able to adapt to multiple applications
- Maximum design flexibility - more grooves and faces for auto-switch mounting, even two grooves on the same face
- Labour reduction - no brackets are needed for mounting the auto-switches
- Bore size between - ø 12 to ø 200
- Strokes up to 300 mm
- Max. operating pressure: 1 MPa (ø 12 to ø 160) & 0.7 MPa for (ø 180 to ø 200)
- Min. operating pressure: 0.7 Mpa (ø 12 to ø 16) - 0.5 Mpa (ø 20 to ø 200)
- Piston speed - 50 to 500 mm/s (ø 12 to ø 160) & 20 to 400 mm/s (ø 180 to ø 200)
- Cushioning - None & rubber bumper
special environments:
- Heat-resistant cylinder (-10 ~ 150 °C)
- Cold-resistant cylinder (-40 ~ 70 °C)
- With heavy-duty scraper
- Piston rod, rod end nut made of SUS
- With coil scraper
- Fluororubber for seals
For adjusting cylinder stroke:
- Intermediate stroke (exclusive body)
- Adjustable stroke cylinder
- Dual stroke cylinder / double rod type
- Dual stroke cylinder / single rod type
For special speed conditions:
- Low-speed cylinder
- Smooth cylinder (low friction)
For additional mounting:
- Change of rod end shape
- With boss in rod side
- With concave boss on head end
- Special port location
Additional variations:
- With one-touch fittings
- Air-hydro type
- Clean series
- Copper and fluorine-free series
|