SMC heeft hoofdkantoren in 82 landen over de hele wereld. Hieronder vindt u een overzicht van SMC-kantoren die u kunnen helpen met alles wat u nodig hebt op automatiseringsgebied.
Albania SMC INDUSTRIJSKA AVTOMATIKA d.o.o. Mirnska cesta 7, SI-8210 Trebnje, Slovenia Phone: +386 (0)7 38 85 412 Fax: +386 (0)7 38 85 435 |
Algeria Electric Center 8 Bis Rue Ain Soltan, Les Oliviers, Kouba, Alger Phone: +213-21-44-95-14 Fax: +213-21-56-22-33 |
||||
Argentina SMC Argentina S.A. |
Austria SMC Austria GmbH Girakstrasse 8 A-2100 Korneuburg Phone: +43 (0) 2262-62280-0 Fax: +43 (0) 2262-62 285 |
||||
Australia SMC PNEUMATICS (Australia) PTY LTD. 14-18 Hudson Ave., P.O. Box 581 Castle Hill, NSW, 2154 Phone: (61) 2-9354 8222 Fax: (61) 2-9894 5719 |
|||||
Bahrain Mohammed Jalal & Sons W.L.L. (Engineering & Technology Division) P.O. Box 747, Manama, Kingdom of Bahrain Phone: +973-17252606 Fax: +973-17254638 |
Bangladesh Chemie International B-20/28 Babor Road (Gr.Floor) Mohammadpur, Dhaka - 1207 Bangladesh Phone: +880-9132538 / +880-0171-546863 Fax: +880-9131512 |
||||
Belarus UP Atava, Belarus, Minsk Phone: 17-205-4015 Fax: 17-285-1759 |
Belgium SMC Belgium NV/SA Ternesselei 232 2160 Wommelgem Phone: +32 3 355 14 64 |
||||
Bolivia SMC PNEUMATICS BOLIVIA S.R.L Av. Canal Cotoca # 2635 (entre calle 9 y 10) Santa Cruz, Bolivia Phone: +591 (0)3 364-9957 Fax: +591 (0)3 364-9959 |
Bosnia and Herzegovina A.M. Pneumatik d.o.o. Krecanska 15 pp 1, 75000 Tuzla Bosnia and Herzegovina Phone: +387-35-364-430 Fax: +387-35-364-431 |
||||
Brazil SMC PNEUMATICOS DO BRAZIL Ltda Av Piraporinha, 777 - Jd Planalto SBC/SP - ZIP: 09891-000 San Paulo Phone: (55) 11 4082-0600 |
Bulgaria SMC Industrial Automation Bulgaria EOOD Business Park Sofia, Building 8 / Floor 6 BG-1715 Sofia Phone:+359 2 9744492 Fax:+359 2 9744519 |
||||
Cameroon TMC 1871 Boulevard Liberté, BP 1976 Douala Phone: 696-03-22-01 Fax: 233-43-11-92 |
Cambodia SMC Pneumatics (SEA) Pte Ltd. (Cambodia Office) 315, Monivong Blvd, 22nd Floor, Canadia Tower, Phnom Penh. Cambodia Phone: (+855)23431073 |
||||
Canada SMC Corporation of America 10100 SMC Blvd. Noblesville IN 46060 U.S.A. Phone: +1-317-899-4440 Fax: +1-317-899-0819 |
Colombia SMC PNEUMATICS COLOMBIA Avenida Ciudad de Quito 77-78 Bogotá DC Phone: +57 1 7455002 Fax: +56-2-270-86-01 |
||||
Chile SMC PNEUMATICS (CHILE) S.A. Casa Matriz: Av. La Montańa 1115 Parque Industrial Valle Grande - Lampa Santiago Phone: (56) 2-270 86 00 |
China SMC(China) Co.,Ltd. A2, XingSheng Street, BDA, Beijing, 100176 P.R. China Phone: (86) 10-678 855 66 Fax: (86) 10-678 818 37 |
||||
Czech Republic SMC Industrial Automation CZ s.r.o. Hudcova 78a, CZ-61200 Brno, Czech Republic Phone: +420-5-414-24611 Fax: +420-5-412-18034 |
Côte d´lvoire Afrique Industries Zone 4C rue Fleming, 26 BP 931 Abidjan Phone: 21-244-604 Fax: 21-351-674 |
||||
Croatia SMC Industrijska automatika d.o.o HR-10000 Zagreb, Zagrebačka avenija 106 Phone: +385 1 370 72 88 |
|||||
Denmark SMC Danmark A/S Egeskovvej 1 8700 Horsens Phone: (45) 70 25 29 00 Fax: (45) 70 25 29 01 |
|||||
Ecuador Assistech Cia. Ltda. Calle de Los Eucaliptos E3-42 y De los Cipreses Quito-Ecuador Phone: +593-6003690 / +593-6003691 +593-6003692 / +593-2807963 Fax: +593-2804750 |
Egypt Saadani Trading & Industrial Services |
||||
Estonia SMC Automation OÜ Värvi 5 10621 Tallinn Tel: +372 651 0370 Faks: +372 651 0371 |
|||||
France SMC FRANCE 1, Bd de Strasbourg Parc Gustave Eiffel Bussy Saint Georges F-77607 Marne La Vallee Cedex 3 Phone: (33) 1-64 76 10 00 Fax: (33)1- 64 76 10 10 |
|||||
Germany SMC Deutschland GmbH Boschring 13-15 D-63329 Egelsbach Phone: (49) 6103/402-0 Fax: (49) 6103 402139 |
Greece SMC Italia Hellas Branch Tatoiou 103, Metamorphosi 14451 Attica Phone : 30-210-2717265 Fax: 30-210-2717766 |
||||
Hong
Kong SMC PNEUMATICS (Hong Kong) Ltd. 29/f, Clifford Centre 778-784 Cheung Sha Wan Road Lai Chi Kok, Kowloon, Hong Kong Phone: (852) 2-744 01 21 Fax: (852) 2-785 13 14 |
Hungary SMC Hungary Kft. Torbágy utca 15-19 H-2045 Törökbálint Phone: +36 23 513 000 Fax: +36 23 513 001 |
||||
India SMC Pneumatics(India) Pvt.Ltd. A-4, Sector-88, Noida-201 305 India Phone. : (0120) 2568730, 2568731 Fax : (0120) 2568933 |
Indonesia P.T SINAR MUTIARA CEMERLANG EJIP Industrial Park Plot 6J-1 Cikarang Selatan – Bekasi 17550 Indonesia Phone: +62-(0)21897-1123 Fax: +62-(0)21897-0517 |
||||
Israel Baccara Geva A.C.S. Ltd. Kvutzat Geva 1891500, Israel Phone: (972) 6-531 606 Fax: (972) 6-531 445 |
Italy SMC ITALIA S.p.A. Via Garibaldi 62 I-20061 Carugate, Milano Phone: (39) 2 9271.1 Fax: (39) 02-927 13 65 |
||||
Ireland SMC Industrial Automation (Ireland) Limited. 2002 Citywest Road Citywest Business Campus Citywest, Dublin 24 D24 Y864 Phone: (353) 1 4039000 Fax: (353) 1 4640500 |
|||||
Japan SMC Corporation Akihabara UDX15F, 4-14-1, Sotokanda, Chiyoda-ku, Tokyo 101-0021, JAPAN Phone: 03-5207-8271 Fax: 03-5298-5361 |
|||||
Kazakhstan LLP “SMC Kazakhstan” Office 509, 18, Tsiolkovskij str. Astana, Rep. of Kazakhstan Phone: +7-(7172) 541-407 |
Kenya Flow Controls Ltd. Off Lusuka Road, Pemba Street, Nairobi, Kenya Phone: 555-808 Fax: 551-880 |
||||
Kuwait Esco Trading Est. Al Raqum Building, Tunis St. P.O. Box 44400 Hawally, Kuwait - ZIP: 32058 Phone: +965-2264 3710 / +965-22634777 Fax: +965-22643709 |
|||||
Latvia SMC Automation SIA Dzelzavas ielā 120 g Tālr. +371 6781 77 00 Fakss +371 6781 77 01 |
Lithuania SMC Automation UAB |
||||
Macedonia SMC Industrial Automation Bulgaria EOOD Business Park Sofia, Building 8C, 6th floor, BG-1766 Sofia, Bulgaria Phone: +359-2-9744492 Fax: +359-2-9744519 |
Malaysia SMC PNEUMATICS (S.E.A.) SDN. BHD. Lot 36, Jalan Delima 1/1 Subang Hi-Tech Industrial Park Batu Tiga, 40000 Shah Alam, Selangor D.E. Phone: (60) 3-563 505 90 Fax: (60) 3-563 506 02 |
||||
Malta AIM Enterprises Ltd Gudja Road Ghaxaq ZTN 014 Malta Tel: +356 21 802828 Fax: +356 21 803232 |
Mexico SMC CORPORATION (Mexico) SA DE C.V Carretera Silao-trejo Km 2.5 s/n C.P. 36100, Silao, Gto. Phone: 01 (472) 722 55 00 Fax: 01 (472) 722 59 44 / 722 59 46 |
||||
Morocco (Casablanca) Soraflex 111 rue Michel de l'Hospital Roches Noires Casablanca Morocco Phone: +212-(522) 240-613 Fax: +212-(522) 400-722 |
Morocco (Tanger) Tak Services Ilôt 24b, Lot 24-A, N° B22 & B23, Tanger Free Zone, Tanger 90000, Morocco Phone: +212-(661) 464-946 Fax: +212-(539) 393-269 |
||||
Myanmar MYANMAR GOLDEN TOP CO., LTD. No.25(A) South Race Course Street, Tamwe Township, Yangon, Myanmar Phone: +95 01-557-886 |
|||||
Nigeria Faraday Engineering Company Ltd. 24 Obafemi Awolowo Way, Bonfei Plaza, Second Floor, Ikeja Lagos State, Nigeria Phone: +234-(01)4967615 Fax: +234-(01)4967615 |
|||||
Norway SMC Automation AS Vollsveien 13 B, Granfoss Nćringspark N-1366 Lysaker Phone: (47) 67 12 90 20 Fax: (47) 67 12 90 21 |
New Zealand SMC PNEUMATICS (N.Z.) LTD. 5 Pacific Rise, P.O. Box 62226 Mt. Wellington, Auckland Phone: (64) 9-573 7007 Fax: (64) 9-573 7002 |
||||
Oman Al Wadood Modern Enterprises LLC P.O. Box 154, Rusayl - behind Amiantit Oman Muscat, Sultanate of Oman Phone: +968-2442 3434 Fax: +968-2442 2349 |
|||||
Pakistan JUBILEE CORPORATION First Floor, Fakhri Trade Centre Shahrah-e-Liaquat P.O. Box 677 Karachi 74200, Pakistan Phone: (92) 21-243 9070 Fax: (92) 21-241 4589 |
Paraguay Servicios industriales Luis Alberto del Paraná 541 c/Oceanía Villa Elisa, Paraguay Phone: (595) 021-946216 |
||||
Peru SMC CORPORATION PERU S.A.C. AV. Argentina 2078 Lima, Lima - Perú Phone: +51-1-4253399 / Cel.: 998197203 |
Philippines Shoketsu SMC Corporation Building 7, Don Mariano Lim Industrial Complex, Alabang-Zapote Road, Almanza, Las Piñas City, Philippines 1740 Phone: +63-(02) 809-0565 Fax: +63-(02) 809-0586 |
||||
SMC
Sucursal Portugal S.A. SMC ESPAŃA (Sucursal Portugal) S.A. Rua De Eng Ferreira Dias 452 4100-246 Porto Phone Lisboa: (351) 214 724 500 Phone Porto: (351) 226 166 570 Fax: (351) 22 616 65 89 |
Poland SMC INDUSTRIAL AUTOMATION Sp.z o.o ul. Stefana Batorego 10A Pass, 05-870 Blonie Phone: (+48) 22 344 40 00 Fax: (+48) 22 344 40 05 |
||||
Romania SMC ROMANIA SRL Str Frunzei,29 Sector 2 Bucharest Tel. (40) 21 320 51 11 Fax (40) 21 326 14 89 |
Russia SMC Pneumatik LLC F. Leger Business Center 15-2 Kondratjevskij pr., St. Petersburg, 195197 Phone: +7 812 303 6600 Fax: +7 812 303 6601 |
||||
Saudi Arabia ASSAGGAFF TRADING ESTABLISHMENT P.O. Box 3385 Al-Amit Majed Street Jeddah 21471 Phone: (966) 2-676 1574 Fax: (966) 2-670 0858 |
Sénégal Codex 40 avenue Jean Jaures, Dakar Phone: 773-33-75-48 Fax: 33-842-03-36 |
||||
Serbia SMC Industrial Automation d.o.o. Toplice Milana st. no. 14a 11050 Beograd Phone: +381 (0) 11 4146 520 Fax: +381 (0)11 3227-571 |
South Korea SMC PNEUMATICS KOREA CO, LTD. Scout B/D 8F, 14, Gukhoe-daero 62-gil (Yeouido-dong), Yeongdeungpo-gu, Seoul, 150-914, Korea Gangseo-ku, Seoul, 157-030, South Korea Phone: (82) 2-3219 0700 Fax: (82) 2-3219 0701 |
||||
Singapore SMC PNEUMATICS (SEA) PTE. LTD 33, Tuas Ave 8 Singapore 639251 Phone: (065) 6861 0888 Fax: (065) 6861 5815 |
Sri Lanka Electro-Serv(Pvt.) Ltd. 37, Melder Place, Nugegoda, Sri Lanka Phone: +94-(011) 529-9391 Fax: +94-(011) 285-6874 |
||||
Slovakia SMC PRIEMYSELNÁ AUTOMATIZÁCIA, spol. s.r.o. Fatranská 1223 013 01 Teplicka nad Váhom Phone: +421 41 321321-1 Fax: +421-41-321-3210 |
Slovenia SMC INDUSTRIJSKA AVTOMATIKA d.o.o. Mirnska cesta 7 SI-8210 Trebnje Phone: +386 (0)7 38 85 412 Fax: +386 (0)7 38 85 435 |
||||
South
Africa SMC PNEUMATICS (South Africa) Pty Ltd |
Spain SMC ESPAŃA S.A. Zuazobidea 14 Polígono Industrial de Júndiz E-01015 Vitoria Phone: 902.255.255 Fax: (34) 945-184124 |
||||
Sweden SMC Automation AB Ekhagsvägen 29-31 S - 141 71 Huddinge Phone: (46) 8-603 12 00 Fax: (46) 8-603 12 90 |
Switzerland SMC SCHWEIZ AG Dorfstrasse 7, Postfach 117 CH-8484 Weisslingen Phone: (41) 52-396 31 31 Fax: (41) 52-396 31 91 |
||||
Taiwan SMC PNEUMATICS (Taiwan) Co., Ltd. 16, Lane 205, Nansan Rd. Sec 2 Luzhu-Hsiang, Taoyuan-Hsien Phone: (886) 3-322 3443 Fax: (886) 3-322 3387 |
Thailand SMC THAILAND LTS 134/6 Moo 5, Tiwanon Road, Bangkadi Amphur, Muang, Patumthani 12000, Thailand Phone: +66-2019-5656 Fax: +66-2501-2937 |
||||
Tunisia Byms 9 rue de Plastic ZI Sidi Rezig BP 176 2033 Megrine Tunisia Phone: +216-(71) 428-272 Fax: +216-(71) 427-758 |
Turkey SMC Turkey Otomasyon A.Ş. Halkalı Merkez Mahallesi, Basın Ekspres Yolu, Capital Tower No:9 Kat:11, 34303, Küçükçekmece – İstanbul Phone: +90 212 489 04 40 - +90 212 472 52 52 Fax: +90 212 489 04 37 |
||||
U.A.E. SMC Pneumatics Middle East FZE PO Box 261035, Showroom S3B4SR08, Jebel Ali Free Zone, Dubai, United Arab Emirates Phone: +971-4 801 5900 Fax: +971-4 801 5988 |
Ukraine PNEUMOTEC Corp. Vyshgorodskaya str., 23A, r.2, UA-04074, Kiev, Ukraine Phone: +380-44 4606177 Fax: +380-44 4606177 |
||||
United
Kingdom SMC PNEUMATICS (U.K.) LTD Vincent Avenue, Crownhill UK-Milton Keynes MK8 0AN Phone: +44 (0)1908 563888 |
U.S.A. SMC CORPORATION OF AMERICA 10100 SMC Blvd. Noblesville, IN 46060, U.S.A. Phone: +1-317-899-4440 Fax: +1-317-899-3102 |
||||
Uruguay Uruguay Pneumatics S.A. Ruta 8 Km 17,500.Local 500, Zonamérica Montevideo, Uruguay 91.600 Phone: +54 (0)11 455-5762 Fax: +54 (0)11 455-5762 |
|||||
Venezuela SMC Neumatica Venezuela S.A. Ave. Michelena Zona Industrial Edificio Canaima Local 4 Valencia-Edo Carabobo, VenezuelaA Phone: +58-241-8345617 Fax: +58-241-8348258 |
Vietnam SMC PNEUMATICS (VN) Co.,Ltd |