Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

10/11/21/22-C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Clean Room

  • Standard double acting single rod
  • Bore sizes: 6, 10, 16 (mm)
  • Strokes from 15mm through 200mm depending upon bore size
  • Mounts: basic, foot, front flange
  • Clean series

Configure your product

 
Clean Series
Magnet
Series
Mounting
Bore Size
Stroke
Cushion
Head Cover Port Location
Version
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type