Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

52-SY*20, 5 Port Solenoid Valve ATEX type / Body Ported

  • Utilisation of the standard SY5/7/9000 bodies.
  • 52-SY when used with a safety barrier is certified and tested to the following ATEX classification: Ex II 2G EEx ia IIB T4..T6.
  • Five kinds of safety barriers are available.
  • Two types of plug connectors are available.
  • The terminal box type (T) is IP65 compliant.
  • Long life time (same as standard SY series).
  • Body Ported.