Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, Stainless Steel, With Push-lock & Indicator, Elbow - AS*2*1FSG

  • Stainless Steel 303
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.