Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

AW10~40(K), AW Filter/Regulator Combination, Non-standard Filtration

  • modular type filter regulator
  • Rated filtration (µm): 2, 10, 20, 40 , 70 or 100
  • Integrated filter and regulator save space
  • Requires less piping
  • Optional embedded pressure gauge
  • Available with built-in backflow mechanism
  • Rc, G(PF) or NPT threads

Configure your product

 
Size
Reverse Flow Function
Thread
Port Size
Accessory
Options
Pressure Unit
Rated Filtration