Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(L)KQG*50, Pin Clamp Cylinder, Built-in Standard Magnet

  • New CQ2 body for the existing C(L)KQG Pin Clamp Cylinder, Built-in standard magnet (Bore Size of 50 mm).
  • D-P3DWA type compact magnetic field resistant auto switch mountable, shortening protrusion by 5 mm compared with the D-P4DW type auto-switch.
  • Possibility to mount 2 auto switches on the same surface.
  • Wide range of guide pin types.
  • Optional locking mechanism available.
  • Precision adjustment of clamping height by choosing the with-shim type (0.5-3 mm).
  • 4 selectable body types.

Configure your product

 
Lock
Body Shape
Mounting Surface
Bore Size
Port Thread
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamping Height
Shim
Auto Switch
Lead Wire or Prewired Connector
Number