Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

ISO Cylinder with Lock - C96N

Ensure easy handling...now with an ISO

  • Handle it easily: reduce installation & maintenance work – Lock can be manually operated plus the lock unit can be separated from the cylinder
  • Rely on it – Locking force up to 6080 N
  • Enjoy our ISO cylinder flexibility – Wide range of mounting accessories plus 2-colour auto switch mountable on all of the cylinder´s sides.

e muito mais

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 1900 mm
  • Integrated function of the air cushion and the bumper
  • Locking unit can be ordered separately
  • Separate construction of lock unit and cylinder
  • Lock unit with lock status indication available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection