Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

CHN, Hydraulic Cylinder with Nominal Pressure 7MPa

  • Light weight.
  • Nominal pressure: 7 MPa
  • Bore size (mm): 20,25,32,40
  • Standard strokes (mm): 25 to 800
  • 5 mounting types
  • Auto switch capable