Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, With Uni Thread, Universal - AS*3*1F-U-A

  • Port Size: Uni 1/8, Uni 1/4, Uni 3/8, Uni 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Type
Control Type
Port Size
Applicable Tube O.D.