Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

CY3R-N, Magnetically Coupled Rodless Cylinder, (w/o Switch Rail)

  • Magnetically coupled rodless cylinder
  • Direct mount type, without switch rail
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Maximum operating pressure: 0.7MPa
  • Ambient temperature: -10 to 60°C
  • Centralized piping type available

Configure your product

 
Bore Size
Port Thread
Stroke
  []