Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-A53/A54/A56/A64/A67, Reed Switch, Tie-rod Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 100, 200VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS, CDLA, CE2, CNA, CDL1, CDS1, MDB, MDBB.