Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-M9NAV/M9PAV/M9BAV, Water Resistant 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet, Perpendicular

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 40mA.