Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

EVZM400, 5 Port Mechanical Valve, Metal Seal, European

  • Fluid: air, inert gas
  • Operating pressure: 0.15 to 1.0MPa
  • Ambient and fluid temp: -5° to 60°C (no freezing)
  • Effective area (mm²): 10
  • Thread: G(PF)
  • Port size: main valve 1/8, pilot valve (EXH) M5x0.8