Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-F5BA, Water Resistant 2 Colour Indication Style Solid State Switch, Tie-rod Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS1, CDLA, CNA, CDL1, CDS1, CE2, MDB.