Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-F79F, 2 Colour Indication Style with Diagnostic Output Solid State Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CXT, CE1, MK, MK2.

Configure your product

 
Lead Wire Length