Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

SMC CAD Catalogue

Design independently regardless of the CAD system you use

SMC is constantly updating the CAD offer so as to provide you with the 2D/3D CAD models of all the products we have at your disposal.

So, no matter which CAD system you use, you are able to export our files to your system, or import them via standard interfaces. All in our SMC CAD Catalogue.

In case you cannot find a product, or are searching for a new product, please visit our product catalogue.

Start designing

*Software technical details: SMC CAD Catalogue v1.0 (4,42 GB)

How to proceed

  • Download the software (as zip file)
  • Unpack the zip file to a folder or you hard disk. Open the folder
  • Run the “CDstart.exe ” file.

System requirements

  • Operating system:
    Microsoft® Windows 7™ or Windows 8™ (as of PSOL V9.08 SP0) or Windows 10™ (ab PSOL V10.00 SP2).
  • Hardware:
    CPU: minimum 2 GHz processor Minimum hard-disk space: 4 GB
    Recommended RAM: 1 GB free for PARTsolutions
    Graphics card: minimum 64 MB; OpenGL-capable; hardware 3D assistance recommended; minimum 1280x1024 resolution.