Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Pulse valve − JSXF/JSXF-P/JSXFA

An impulse towards efficiency

  • Increased pulse blow efficiency - High-peak pressure
  • Energy savings- Reduced air consumption through fast response time
  • Guaranteed endurance- 10 million cycles or more thanks to its elastomer diaphragm
  • Quick and simple installation - Compression fitting and immersion type available.

e muito mais

  • Applicable fluid: air
  • Port size: 3/4" to 2"
  • High-peak pressure and low air consumption
  • Long service life: 10 million cycles
  • Fast response time
  • Easier maintenance: springless diaphragm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection