Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

2 Finger Gripper, Angular Style, Standard - MHC2

  • Maximum gripping moment 1.36 Nm at 0.5 MPa
  • Opening angle from 30° to -10°
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 180 c.p.m.