Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

2 Finger Gripper, Parrallel Style, With Dust Cover - MHZJ2

  • Maximum gripping force per finger 104 N at 0.5 MPa
  • Double acting and single acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.