Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MXJ, Miniature High Precision Slide Table (ø4.5, ø6, ø8)

  • Strokes up to 20 mm.
  • Front and top mounting.
  • Travelling parallelism: 0.005 mm.
  • Clean room specification available.
  • Operating pressure range: 0.15 to 0.7 MPa.