Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MXJ-Z, High Precision Slide Table (ø12, ø16)

  • Strokes up to 50 mm.
  • Mounting pin holes on 4 surfaces.
  • Side mounting available.
  • Travelling parallelism: 0.005 mm.
  • Wide range of adjuster options.
  • Operating pressure range: 0.1 to 0.7 MPa.

Configure your product

 
Bore Size
Symmetric Type
Stroke
Adjuster
Switch Rail
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order