Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Compact Cylinder with Linear Guide − MXZ

Our unique combination

  • Benefit from the dimensions of a compact cylinder and the high precision of a guided one
  • Stop, position or transfer lightweight workpieces – Ideal for applications where a short and precise stroke is needed
  • Mount it directly – Through head mounting.

e muito mais

  • Compact and space-saving
  • Bore sizes: Ø 12, Ø 16, Ø 20 and Ø 25
  • Strokes: 5 to 50 mm
  • Port location selectable.